Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Female connector, field-attachable V95-G-Y

V95-G-Y
  • Screw terminal connection
  • Degree of protection IP67
  • UL Recognized Component
  • Gold plated contacts

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V95-G-Y

Product Description
Female connector, 7/8" - 16 UN, 5-pin, field attachable
General specifications
Connector 1
Connectionsocket
Construction type7/8 inch
Stylestraight
Lockingscrew connection
Number of pins5
Electrical specifications
Operating voltagemax. 300 V
Operating currentmax. 9 A
Volume resistance< 5 mΩ
Conformity
Degree of protectionEN 60529
Approvals and certificates
UL approval
Maximum permissible operating voltagemax. 600 V
UL File NumberE363587
Ambient conditions
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Pollution degree3
Mechanical specifications
Plug connector
Tightening torque0.5 Nm
Mating cyclesmin. 50
Degree of protectionIP67
Connection1 x 7/8"-16 UN socket, straight
screw terminals for max. 1.5 mm2
Cable
Sheath diameter6 ... 8 mm
Mass49.66 g
Material
Plug connector
Screw connectionPBT
BodyPBT
Contact surfacegold plated (Au)

Classifications

SystemClasscode
ECLASS 13.027440116
ECLASS 12.027440116
ECLASS 11.027440102
ECLASS 10.0.127440102
ECLASS 9.027440102
ECLASS 8.027440104
ECLASS 5.127279201
ETIM 9.0EC002635
ETIM 8.0EC002635
ETIM 7.0EC002635
ETIM 6.0EC002635
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V95-G-Y

Design / Simulation: V95-G-Y

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2075 KB

Approvals: V95-G-Y

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USACoC E363587ALLPDF342 KB

Associated Products: V95-G-Y

Accessory of
Single head system, Relay output for high power, Extremely small unusable area, TEACH-IN, Series: -F42, Operating voltage: 22 ... 253 V AC/DC, Output type: 1 relay output, Connection: 5-pin V95 connector (7/8"-16 UN 2A), Housing: PBTfa
Single head system, Relay output for high power, Extremely small unusable area, TEACH-IN, Series: -F42, Operating voltage: 22 ... 253 V AC/DC, Output type: 1 relay output, Connection: 5-pin V95 connector (7/8"-16 UN 2A), Housing: PBTfa
Single head system, Relay output for high power, Extremely small unusable area, TEACH-IN, Series: -F42, Operating voltage: 22 ... 253 V AC/DC, Output type: 1 relay output, Connection: 5-pin V95 connector (7/8"-16 UN 2A), Housing: PBTfa
464.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Single head system, Relay output for high power, Extremely small unusable area, TEACH-IN, Series: -F42, Operating voltage: 22 ... 253 V AC/DC, Output type: 1 relay output, Connection: 5-pin V95 connector (7/8"-16 UN 2A), Housing: PBTfa
Single head system, Relay output for high power, Extremely small unusable area, TEACH-IN, Series: -F42, Operating voltage: 22 ... 253 V AC/DC, Output type: 1 relay output, Connection: 5-pin V95 connector (7/8"-16 UN 2A), Housing: PBTfa
Single head system, Relay output for high power, Extremely small unusable area, TEACH-IN, Series: -F42, Operating voltage: 22 ... 253 V AC/DC, Output type: 1 relay output, Connection: 5-pin V95 connector (7/8"-16 UN 2A), Housing: PBTfa