Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Field-attachable male connector V94-G-SI

V94-G-SI
  • Screw terminal connection
  • Internal connector thread
  • Gold plated contacts

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V94-G-SI

Product Description
Male connector, 7/8" - 16 UN2B, 4-pin, field attachable
General specifications
Number of pins4
Connection 1plug
Construction type 1straight
Threading 17/8 inch
Electrical specifications
Operating voltagemax. 600 V
Operating currentmax. 15 A
Volume resistance< 5 mΩ
Approvals and certificates
UL approvalcULus Listed, General Purpose
Ambient conditions
Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
Mechanical specifications
Degree of protectionIP67
Connection1 x 7/8 inch - 16 UN2B ; plug, straight ,
screw terminal for 14 - 22 AWG
Material
Contactsgold plated Cu alloy
BodyPolyamide (PA)
Slotted nutblack anodized aluminum
Sleeve connectoryellow PVC
Cable
Sheath diameter5 ... 13 mm
Mass69.4 g

Classifications

SystemClasscode
ECLASS 13.027440116
ECLASS 12.027440116
ECLASS 11.027440102
ECLASS 10.0.127440102
ECLASS 9.027440102
ECLASS 8.027440104
ECLASS 5.127279201
ETIM 9.0EC002635
ETIM 8.0EC002635
ETIM 7.0EC002635
ETIM 6.0EC002635
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V94-G-SI