Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Field-attachable male connector |
General specifications | ||
---|---|---|
Number of pins | 4 | |
Connection 1 | plug | |
Construction type 1 | straight | |
Threading 1 | M12 | |
UL File Number | E363587 | |
Electrical specifications | ||
Operating voltage | max. 250 V AC/DC | |
Operating current | max. 4 A | |
Volume resistance | < 3 mΩ | |
Compliance with standards and directives | ||
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 1 x M12 connector, straight screw terminals for max. 0.75 mm2 |
|
Material | ||
Contacts | CuZn | |
Contact surface | Au | |
Body | PA | |
Cable | ||
Sheath diameter | 4 ... 6 mm | |
Mass | 22 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27440116 |
ECLASS 12.0 | 27440116 |
ECLASS 11.0 | 27440102 |
ECLASS 10.0.1 | 27440102 |
ECLASS 9.0 | 27440102 |
ECLASS 8.0 | 27440104 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 6.0 | EC002635 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 793 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA | CoC E363587 | ALL | 342 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4661A | ALL | 340 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6825 | ALL | 210 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|