Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Female cordset, M12, 8-pin, shielded, PUR cable |
General specifications | ||
---|---|---|
Number of pins | 8 + shield | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M12 | |
Connection 2 | cable end | |
Electrical specifications | ||
Operating voltage | max. 60 V DC | |
Operating current | max. 2 A | |
Volume resistance | < 5 mΩ | |
Ambient conditions | ||
Ambient temperature | -20 ... 80 °C (-4 ... 176 °F) |
|
Mechanical specifications | ||
Contact elements | spring-loaded contact socket | |
Pin diameter | 1 mm | |
Degree of protection | IP67 | |
Material | ||
Contacts | CuSn / Au | |
Contact surface | Au | |
Body | TPU, black | |
Cable | PUR | |
Slotted nut | Diecast zinc | |
Core insulation | PP | |
Cable | fine-strand, flexible | |
Sheath diameter | ∅ 6 mm | |
Bending radius | > 10 x cable diameter, moving > 5 x cable diameter, fixed |
|
Color | grey | |
Cores | 6 x 0.25 mm2 twisted pairs | |
Conductor construction | 19 x 0.13 mm ∅ | |
Shield | Foil tinned copper braiding | |
Length | 25 m | |
Drag chain suitability | ||
Drag chain cycles | min. 2000000 | |
Motion velocity | max. 3 m/s | |
Acceleration | max. 10 m/s2 | |
Torsional stress | ± 360 °/m | |
Mass | 1588.06 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27270992 |
ECLASS 12.0 | 27270991 |
ECLASS 11.0 | 27270792 |
ECLASS 10.0.1 | 27270792 |
ECLASS 9.0 | 27270792 |
ECLASS 8.0 | 27270792 |
ECLASS 5.1 | 27270791 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 41111945 |