Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Cordset Deutsch socket straight to Deutsch plug straight, 2-pin, PUR cable black |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | socket | |
Construction type | Deutsch connectors | |
Style | straight | |
Locking | snap locking | |
Number of pins | 2 | |
Connector 2 | ||
Connection | plug | |
Construction type | Deutsch connectors | |
Style | straight | |
Locking | snap locking | |
Number of pins | 2 | |
Electrical specifications | ||
Operating voltage | max. 48 V AC / 60 V DC | |
Operating current | max. 8 A per contact | |
Conformity | ||
Degree of protection | EN 60529 | |
Halogen-free | IEC 60754-1 | |
Oil resistance | IEC 60881:404 | |
Ambient conditions | ||
Ambient temperature | ||
Plug connector | -40 ... 125 °C (-40 ... 257 °F) | |
Cable, fixed installation | -40 ... 85 °C (-40 ... 185 °F) | |
Cable, flexing | -25 ... 85 °C (-13 ... 185 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Plug connector | ||
Loosening protection | available | |
Degree of protection | IP68 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 6 | |
Sheath diameter | 5 mm | |
Bending radius | > 8 x cable diameter, movable installation > 4 x cable diameter, fixed installation |
|
Sheath stripping force | max. 50 N / 300 mm | |
Sheath color | black (similar to RAL 9005) | |
Number of cores | 2 | |
Core cross section | 0.75 mm2 / 18 AWG | |
Cores color | Core 1: brown Core 2: blue |
|
Core construction | 42 x 0.15 mm ∅ | |
Length | 3 m | |
Cable code | Li 9Y 11Y 2 x 0.75 | |
Mass | 15.97 g | |
Material | ||
PWIS free | yes | |
Halogen-free | yes | |
Plug connector | ||
Body | PA, black | |
Contact surface | Ni | |
Flammability | V-2 | |
Cable | ||
Sheathing | PUR based on polyether | |
Core insulation | PP | |
UV resistance | yes | |
Chemical resistance | good | |
Oil resistance | yes | |
Microbial resistance | yes | |
Hydrolysis resistance | yes |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D | ALL | STP | 1365 KB |
3-D | ALL | STP | 1603 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (Pepperl+Fuchs) | DOC-4423A | ALL | 283 KB | |
UK Declaration of Conformity (Pepperl+Fuchs) | DOC-6690 | ALL | 216 KB |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Please select the group of cookies and scripts, that you consent to.