Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Accessory DGE Radar Cable Adapter

Radar Cable Adapter

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Radar Cable Adapter

Product Description
Adapter for connecting connector socket and existing cables
General specifications
Number of pins4
Ambient conditions
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Mechanical specifications
Connectionscrew terminals for max. 0.5 mm2
JST connector: PHR-4
Cable
Length35 mm
Massapprox. 3 g
Suitable series
SeriesRMS , RaDec , ECHO

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: Radar Cable Adapter

Associated Products: Radar Cable Adapter

Accessory of
Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Standard radar motion sensor, Detection of people and objects for automatic doors, Bidirectional sensing and adjustment of detection field, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa