Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Accessory DGE Radar Cable 2.5m

Radar Cable 2.5m

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Radar Cable 2.5m

Product Description
Connection cable between connector socket and on-site connection
General specifications
Number of pins4
Ambient conditions
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Mechanical specifications
ConnectionJST connector: PHR-4
cable end 0.25 mm2
CablePVC, black
Sheath diameter∅ 4.6 mm
Length2.5 m
Massapprox. 78 g
Suitable series
SeriesRMS , RaDec , ECHO

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: Radar Cable 2.5m

Associated Products: Radar Cable 2.5m

Accessory of
Basic radar motion sensor, Detection of people and objects for automatic doors, Simplest adjustment of the sensing range, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: cable Adapter 35 mm included with delivery ; for conductor cross section 0.2 ... 0.5 mm2fa
Basic radar motion sensor, Detection of people and objects for automatic doors, Simplest adjustment of the sensing range, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: cable Adapter 35 mm included with delivery ; for conductor cross section 0.2 ... 0.5 mm2fa
Basic radar motion sensor, Detection of people and objects for automatic doors, Simplest adjustment of the sensing range, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: cable Adapter 35 mm included with delivery ; for conductor cross section 0.2 ... 0.5 mm2fa
Basic radar motion sensor, Detection of people and objects for automatic doors, Simplest adjustment of the sensing range, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: cable Adapter 35 mm included with delivery ; for conductor cross section 0.2 ... 0.5 mm2fa
Premium radar motion sensor, Detection of people and objects for automatic doors, Fine tuning of functions and setting adjustment range, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V AC/DC ; 50 ... 60 Hz ; ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Basic radar motion sensor, Detection of people and objects for automatic doors, Simplest adjustment of the sensing range, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: cable Adapter 35 mm included with delivery ; for conductor cross section 0.2 ... 0.5 mm2fa
Premium radar motion sensor, Detection of people and objects for automatic doors, Fine tuning of functions and setting adjustment range, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V AC/DC ; 50 ... 60 Hz ; ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Premium radar motion sensor, Detection of people and objects for automatic doors, Fine tuning of functions and setting adjustment range, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V AC/DC ; 50 ... 60 Hz ; ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Premium radar motion sensor, Detection of people and objects for automatic doors, Fine tuning of functions and setting adjustment range, Remote control or push button for functionality setting, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V AC/DC ; 50 ... 60 Hz ; ± 10 %, Signal output: solid-state relay, Connection: Connecting cable 2.5 m included with deliveryfa
Basic radar motion sensor, Detection of people and objects for automatic doors, Simplest adjustment of the sensing range, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 24 V DC ± 10 %, Signal output: solid-state relay, Connection: cable Adapter 35 mm included with delivery ; for conductor cross section 0.2 ... 0.5 mm2fa