Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Adapter cable V15B-G-10M-PUR-ABG-SUBD9

V15B-G-10M-PUR-ABG-SUBD9
  • Halogen-free
  • Shield connected to connector

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V15B-G-10M-PUR-ABG-SUBD9

Product Description
Adapter cable M12 socket straight B-coded 5-pin to Sub-D-socket straight 9-pin, PUR cable grey, shielded
General specifications
Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingB-coded
Connector 2
Connectionsocket
Construction typeSub-D
Stylestraight
Lockingscrew connection
Number of pins9
Electrical specifications
Operating voltagemax. 36 V DC to be defined
Operating currentmax. 1.5 A to be defined
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Connector Sub-D : IEC 807-2
Halogen-freeDIN VDE 0472-815
DIN EN 50267-2-1
Ambient conditions
Ambient temperature
Connector 1-40 ... 85 °C (-40 ... 185 °F)
Connector 2-55 ... 105 °C (-67 ... 221 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Mechanical specifications
Connector 1
Tightening torque0.6 Nm
Tool installationstraight knurling , hexagon nut SW = 18 mm
Mating cyclesmin. 50
Shieldingiris spring shielding
Degree of protectionIP67
Connector 2
Loosening protectionscrews UNC 4-40
Mating cyclesmin. 100
Shieldingshield connected to connector
Degree of protectionIP20
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.8 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath stripping forcemax. 100 N / 300 mm
Sheath colorgrey (similar to RAL 7001)
Number of cores4
Core cross section0.34 mm2
Cores colorCore 1-2: brown
Core 2-7: white
Core 3-1: blue
Core 4-6: black
Core construction19 x 0.15 mm ∅
Shieldtinned copper braiding, 85 % coverage
Length10 m
Cable codeLi 9Y 11YM 4 x 0.34
Mass479 g
Material
Halogen-freeyes
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyZinc diecast, nickel-plated
Contact surfacegold plated (Au)
Connector 2
BodyZinc diecast, nickel-plated
Contact surfacegold plated (Au)
FlammabilityV-0
Cable
SheathingPUR based on polyether
Core insulationPP
Chemical resistancegood

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V15B-G-10M-PUR-ABG-SUBD9

Associated Products: V15B-G-10M-PUR-ABG-SUBD9

Accessories
85.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

torque screwdriver (0.6 Nm)fa
77.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

plug-in cap M12fa
Label holder, Halogen-freefa
Label plate, Halogen-freefa
Modular universal holder for M12 connectorsfa
Unlocking protector for M12 connector, Prevents connections being interrupted without using a toolfa
Marking rings for M12 connectors, various colorsfa