Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connection cable, shielded V112-G-BK5M-PUR-ABG-V112-G

V112-G-BK5M-PUR-ABG-V112-G
  • Suitable for drag chains and abrasion resistant
  • Degree of protection IP65 / IP67
  • Resistant to microbes and hydrolysis
  • Halogen-free
  • Immunity to vibration, with mechanical latching
  • Knurled nut suitable for tool assembly

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V112-G-BK5M-PUR-ABG-V112-G

Product Description
Cordset M12 socket straight to M12 plug straight A-coded, 12-pin, PUR cable black, shielded, drag chain suitable
General specifications
Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins12
CodingA-coded
Connector 2
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins12
CodingA-coded
Electrical specifications
Operating voltagemax. 30 V AC/DC
Operating currentmax. 1.5 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityUL 1581; DIN EN 60332-2-2
Microbial resistanceEN 50396 / DIN VDE 0282-10
Hydrolysis resistanceEN 50396 / DIN VDE 0282-10
Oil resistanceDIN EN 60811-404
Ambient conditions
Ambient temperature
Plug connector-25 ... 85 °C (-13 ... 185 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Mechanical specifications
Plug connector
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling and hexagon nut SW = 13 mm
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP65 / IP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter6.5 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath colorblack (similar to RAL 9005)
Number of cores12
Core cross section0.14 mm2
Cores colorCore 1: brown
Core 2: blue
Core 3: white
Core 4: green
Core 5: pink
Core 6: yellow
Core 7: black
Core 8: grey
Core 9: red
Core 10: violet
Core 11: grey/pink
Core 12: red/blue
Core construction18 x 0.1 mm ∅
Shieldtinned copper braiding, 80 % coverage
Length5 m
Cable codeLSPYwC11Y
Drag chain suitability
Drag chain cyclesmax. 5000000
Motion velocitymax. 3.3 m/s
Accelerationmax. 5 m/s2
Torsion cyclesmax. 2000000
Torsional stress± 30 °/m
Mass305.67 g
Material
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyPUR, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-0
Cable
SheathingPUR
Core insulationPP
Chemical resistancegood
Oil resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT2

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V112-G-BK5M-PUR-ABG-V112-G

Design / Simulation: V112-G-BK5M-PUR-ABG-V112-G

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP374 KB
CAD 3-D / CAD 3-DALLSTP223 KB

Approvals: V112-G-BK5M-PUR-ABG-V112-G

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-6993ALLPDF286 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6994ALLPDF211 KB

Associated Products: V112-G-BK5M-PUR-ABG-V112-G

Accessories
85.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

torque screwdriver (0.6 Nm)fa
77.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

plug-in cap M12fa
Label holder, Halogen-freefa
Label plate, Halogen-freefa
Modular universal holder for M12 connectorsfa
Unlocking protector for M12 connector, Prevents connections being interrupted without using a toolfa
Marking rings for M12 connectors, various colorsfa