Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Female cordset DT6S-W-BK6M-PUR-O1

DT6S-W-BK6M-PUR-O1
  • Hard-wearing PUR cable
  • Degree of protection IP68
  • Free of paint wetting interfering substances
  • Resistant to microbes and hydrolysis
  • UV resistant
  • Oil resistant
  • Snap locking

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DT6S-W-BK6M-PUR-O1

Product Description
Female cordset single-ended Deutsch socket angled 6-pin, PUR cable black, drag chain suitable, outdoor
General specifications
Connector 1
Connectionsocket
Construction typeDeutsch connectors
Styleangled
Lockingsnap locking
Number of pins6
Connector 2
Connectioncable end
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 8 A per contact
Conformity
Degree of protectionEN 60529
FlammabilityUL 1581; DIN EN 60332-2-2
Halogen-freeDIN VDE 0472-815 / IEC 60754-1
Oil resistanceDIN EN 60811-2-1
Ambient conditions
Ambient temperature
Plug connector-40 ... 125 °C (-40 ... 257 °F)
Cable, fixed installation-40 ... 105 °C (-40 ... 221 °F)
Cable, flexing-30 ... 105 °C (-22 ... 221 °F)
Pollution degree3
Mechanical specifications
Plug connector
Loosening protectionavailable
Degree of protectionIP68
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter6 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath stripping forcemax. 50 N / 300 mm
Sheath colorblack (similar to RAL 7021)
Number of cores6
Core cross section0.5 mm2
Cores colorCore 1: white
Core 2: brown
Core 3: blue
Core 4: orange
Core 5: green
Core 6: black
Core construction28 x 0.15 mm ∅
1 x symmetrically twisted
Length6 m
Cable codeLi 9Y 11Y 6 x 0,50
Drag chain suitability
Drag chain cyclesmin. 2000000
Motion velocitymax. 3 m/s
Traverse distancemax. 10 m
Accelerationmax. 10 m/s2
Material
PWIS freeyes
Halogen-freeyes
Plug connector
BodyPA, black
Contact surfaceNi
FlammabilityV-2
Cable
SheathingPUR based on polyether
Core insulationPP
Salt water resistanceyes
UV resistanceyes
Chemical resistancegood
Oil resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT2

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: DT6S-W-BK6M-PUR-O1

Design / Simulation: DT6S-W-BK6M-PUR-O1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1274 KB

Approvals: DT6S-W-BK6M-PUR-O1

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4430AALLPDF283 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6737ALLPDF209 KB