Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Adapter cable V1B-G-BK5M-PUR-U/0,75-V1-G-Y01

V1B-G-BK5M-PUR-U/0,75-V1-G-Y01
  • Suitable for drag chains and abrasion resistant
  • Degree of protection IP67
  • Resistant to microbes and hydrolysis
  • UL listed for USA and Canada
  • UV resistant
  • Halogen-free
  • Specific design protects against loosening and inaccurate installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1B-G-BK5M-PUR-U/0,75-V1-G-Y01

Product Description
Adapter cable M12 socket straight B-coded 5-pin to M12 plug straight A-coded 4-pin, PUR cable black, UL approved, drag chain suitable
General specifications
Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingB-coded
Connector 2
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 4 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Halogen-freeIEC 60754-1
Approvals and certificates
UL approvalAWM STYLE 20549 AWM I/II A/B 80°C 300V FT2 (cable)
UL File NumberE231213
Ambient conditions
Ambient temperature
Connector 1-40 ... 85 °C (-40 ... 185 °F)
Connector 2-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Mechanical specifications
Connector 1
Tightening torque0.6 Nm
Tool installationstraight knurling , hexagon nut SW = 18 mm
Mating cyclesmin. 50
Degree of protectionIP67
Connector 2
Tightening torque0.6 Nm
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter6 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath stripping forcemax. 50 N / 300 mm
Sheath colorblack (similar to RAL 9005)
Number of cores5
Core cross section0.75 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core 5: not used
Core construction42 x 0.15 mm ∅
Length5 m
Cable codeLi F 9Y 11Y 5 x 0,75
Drag chain suitability
Drag chain cyclesmin. 2000000
Motion velocitymax. 3.3 m/s
Traverse distancemax. 5 m
Accelerationmax. 5 m/s2
Torsional stress± 180 °/m
Mass370 g
Material
Halogen-freeyes
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyZinc diecast, nickel-plated
Contact surfaceAu
Connector 2
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfaceAu
FlammabilityV-2
Cable
SheathingPUR based on polyether
Core insulationPP
UV resistanceyes
Oil resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT2

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1B-G-BK5M-PUR-U/0,75-V1-G-Y01

Design / Simulation: V1B-G-BK5M-PUR-U/0,75-V1-G-Y01

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP4531 KB

Approvals: V1B-G-BK5M-PUR-U/0,75-V1-G-Y01

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULCoC E231213ALLPDF419 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3279AALLPDF284 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5876ALLPDF217 KB

Associated Products: V1B-G-BK5M-PUR-U/0,75-V1-G-Y01

Accessories
85.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

torque screwdriver (0.6 Nm)fa
77.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

plug-in cap M12fa
Label holder, Halogen-freefa
Label plate, Halogen-freefa
Modular universal holder for M12 connectorsfa
Unlocking protector for M12 connector, Prevents connections being interrupted without using a toolfa
Marking rings for M12 connectors, various colorsfa