Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Adapter cable M12 socket straight B-coded 5-pin to M12 plug straight A-coded 4-pin, PUR cable black, UL approved, drag chain suitable |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | socket | |
Construction type | M12 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 5 | |
Coding | B-coded | |
Connector 2 | ||
Connection | plug | |
Construction type | M12 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 4 | |
Coding | A-coded | |
Electrical specifications | ||
Operating voltage | max. 48 V AC / 60 V DC | |
Operating current | max. 4 A | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M12 x 1 : IEC 61076-2-101 | |
Halogen-free | IEC 60754-1 | |
Approvals and certificates | ||
UL approval | AWM STYLE 20549 AWM I/II A/B 80°C 300V FT2 (cable) | |
UL File Number | E231213 | |
Ambient conditions | ||
Ambient temperature | ||
Connector 1 | -40 ... 85 °C (-40 ... 185 °F) | |
Connector 2 | -40 ... 90 °C (-40 ... 194 °F) | |
Cable, fixed | -40 ... 80 °C (-40 ... 176 °F) | |
Cable, flexing | -20 ... 80 °C (-4 ... 176 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Connector 1 | ||
Tightening torque | 0.6 Nm | |
Tool installation | straight knurling , hexagon nut SW = 18 mm | |
Mating cycles | min. 50 | |
Degree of protection | IP67 | |
Connector 2 | ||
Tightening torque | 0.6 Nm | |
Tool installation | straight knurling and hexagon nut SW = 14 mm | |
Mating cycles | min. 100 | |
Degree of protection | IP68 / IP69 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 6 | |
Sheath diameter | 6 mm | |
Bending radius | > 10 x cable diameter, moving > 5 x cable diameter, fixed |
|
Sheath stripping force | max. 50 N / 300 mm | |
Sheath color | black (similar to RAL 9005) | |
Number of cores | 5 | |
Core cross section | 0.75 mm2 | |
Cores color | Core 1: brown Core 2: white Core 3: blue Core 4: black Core 5: not used |
|
Core construction | 42 x 0.15 mm ∅ | |
Length | 10 m | |
Cable code | Li F 9Y 11Y 5 x 0,75 | |
Drag chain suitability | ||
Drag chain cycles | min. 2000000 | |
Motion velocity | max. 3.3 m/s | |
Traverse distance | max. 5 m | |
Acceleration | max. 5 m/s2 | |
Torsional stress | ± 180 °/m | |
Mass | 670 g | |
Material | ||
Halogen-free | yes | |
Connector 1 | ||
Screw connection | Zinc diecast, nickel-plated | |
Body | Zinc diecast, nickel-plated | |
Contact surface | Au | |
Connector 2 | ||
Screw connection | Zinc diecast, nickel-plated | |
Body | TPU, black | |
Contact surface | Au | |
Flammability | V-2 | |
Cable | ||
Sheathing | PUR based on polyether | |
Core insulation | PP | |
UV resistance | yes | |
Oil resistance | yes | |
Microbial resistance | yes | |
Hydrolysis resistance | yes | |
Flammability | FT2 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 4531 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL | CoC E231213 | ALL | 419 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3279A | ALL | 284 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5876 | ALL | 217 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|