Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Adapter cable M12 socket angled A-coded 5-pin to Deutsch plug straight 4-pin, PUR cable black, drag chain suitable, outdoor |
General specifications | ||
---|---|---|
Customization | customer-specific pin assignment | |
Connector 1 | ||
Connection | socket | |
Construction type | M12 | |
Style | angled | |
Locking | screw connection | |
Number of pins | 5 | |
Coding | A-coded | |
Connector 2 | ||
Connection | plug | |
Construction type | Deutsch connectors | |
Style | straight | |
Locking | snap locking | |
Number of pins | 4 | |
Electrical specifications | ||
Operating voltage | max. 48 V AC / 60 V DC | |
Operating current | max. 4 A per contact | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M12 x 1 : IEC 61076-2-101 | |
Flammability | UL 1581; DIN EN 60332-2-2 | |
Halogen-free | DIN VDE 0472-815 / DIN EN 50267-2-1 | |
Oil resistance | DIN EN 60811-2-1 | |
Ambient conditions | ||
Ambient temperature | ||
Connector 1 | -40 ... 90 °C (-40 ... 194 °F) | |
Connector 2 | -40 ... 125 °C (-40 ... 257 °F) | |
Cable, fixed | -50 ... 105 °C (-58 ... 221 °F) | |
Cable, flexing | -30 ... 105 °C (-22 ... 221 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Connector 1 | ||
Tightening torque | 0.6 Nm | |
Loosening protection | available | |
Tool installation | straight knurling and hexagon nut SW = 14 mm | |
Mating cycles | min. 100 | |
Degree of protection | IP68 / IP69 | |
Connector 2 | ||
Loosening protection | available | |
Degree of protection | IP68 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 6 | |
Sheath diameter | 4.8 mm | |
Bending radius | > 10 x cable diameter, moving > 5 x cable diameter, fixed |
|
Sheath stripping force | max. 50 N / 300 mm | |
Sheath color | black (similar to RAL 7021) | |
Number of cores | 4 | |
Core cross section | 0.5 mm2 | |
Cores color | Core 2-2: brown Core 3-1: white Core 4-3: blue Core 5-4: black |
|
Core construction | 28 x 0.15 mm ∅ 1 x symmetrically twisted |
|
Length | 0.6 m | |
Cable code | Li 9Y 11Y 4 x 0,50 | |
Drag chain suitability | ||
Drag chain cycles | min. 2000000 | |
Motion velocity | max. 3 m/s | |
Traverse distance | max. 10 m | |
Acceleration | max. 10 m/s2 | |
Mass | 52.36 g | |
Material | ||
Halogen-free | yes | |
Connector 1 | ||
Screw connection | Zinc diecast, nickel-plated | |
Body | TPU, black | |
Seal | FKM | |
Contact surface | gold plated (Au) | |
Flammability | V-2 | |
Connector 2 | ||
Body | PA, black | |
Contact surface | Ni | |
Flammability | V-0 | |
Cable | ||
Sheathing | PUR based on polyether | |
Core insulation | PP | |
Salt water resistance | yes | |
UV resistance | yes | |
Chemical resistance | good | |
Oil resistance | yes | |
Cooling lubricant resistance | yes | |
Microbial resistance | yes | |
Hydrolysis resistance | yes | |
Flammability | FT2 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D additional / CAD 3-D additional | ALL | STP | 1408 KB |
CAD-files 3-D / CAD-Dateien 3-D | ALL | STP | 3827 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|