Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connection cable V1-G-BK10M-PUR-U-V1-G-Y0185580

V1-G-BK10M-PUR-U-V1-G-Y0185580
  • Suitable for drag chains and abrasion resistant
  • Suitable for robotic applications / torsion resistant
  • Pins 1 and 4 bridged
  • Pins 2 and 3 bridged
  • Degree of protection IP68 / IP69
  • Free of paint wetting interfering substances
  • Resistant to microbes and hydrolysis
  • UV resistant
  • UL listed for USA and Canada
  • Halogen-free
  • Specific design protects against loosening and inaccurate installation
  • Customer-specific configuration

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1-G-BK10M-PUR-U-V1-G-Y0185580

Product Description
Cordset M12 socket straight to M12 plug straight A-coded, 4-pin bridged, PUR cable black, UL approved, drag chain suitable, torsion resistant
General specifications
Customizationpin 1 and 4 bridged , pin 2 and 3 bridged
Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 2
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Electrical specifications
Operating voltagemax. 250 V AC/DC
Operating currentmax. 4 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityUL 1581; DIN EN 60332-2-2
Halogen-freeIEC 60754-1
Approvals and certificates
UL approvalAWM STYLE 20549 AWM I/II A/B 80°C 300V FT2 (cable)
UL File NumberE231213
Ambient conditions
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Mechanical specifications
Plug connector
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter4.3 mm
Bending radius> 10 x cable diameter, moving
> 5 x cable diameter, fixed
Sheath stripping forcemax. 80 N / 300 mm
Sheath colorblack (similar to RAL 9005)
Number of cores4
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core construction42 x 0.1 mm ∅
Length10 m
Cable codeLi 9Y 11Y 4 x 0.34
Drag chain suitability
Drag chain cyclesmin. 5000000
Motion velocitymax. 3.3 m/s
Traverse distancemax. 5 m
Accelerationmax. 5 m/s2
Torsion cyclesmin. 1000000
Torsional stress± 180 °/m
Mass150 g
Material
PWIS freeyes
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfaceAu
FlammabilityV-2
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
UV resistanceyes
Chemical resistancegood
Oil resistanceyes
Cooling lubricant resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT2

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1-G-BK10M-PUR-U-V1-G-Y0185580

Design / Simulation: V1-G-BK10M-PUR-U-V1-G-Y0185580

Language Selection:
CADLanguageFile TypeFile Size
CAD-files 3-D / CAD-Dateien 3-DALLSTP10757 KB

Approvals: V1-G-BK10M-PUR-U-V1-G-Y0185580

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULCoC E231213ALLPDF419 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3279AALLPDF284 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5876ALLPDF217 KB

Associated Products: V1-G-BK10M-PUR-U-V1-G-Y0185580

Accessories
85.00  USD

Contact Us

torque screwdriver (0.6 Nm)fa
77.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

plug-in cap M12fa
Label holder, Halogen-freefa
Label plate, Halogen-freefa
Modular universal holder for M12 connectorsfa
Unlocking protector for M12 connector, Prevents connections being interrupted without using a toolfa
Marking rings for M12 connectors, various colorsfa