Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Female connector V15-G-YE2M-PVC

V15-G-YE2M-PVC
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold-plated and machined contacts
  • Degree of protection IP67 / IP68 / IP69K
 Please contact the Serviceline for exact delivery estimation
34.00 USD
Netlist price. Your individual price will be calculated during checkout.
Unit Price 

Quantity

Free Shipping

Purchase on Account

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V15-G-YE2M-PVC

Product Description
Female cordset, M12, 5-pin, PVC cable
General specifications
Number of pins5
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2cable end
Electrical specifications
Operating voltagemax. 125 V DC
Test voltage1000 V eff AC
Operating currentmax. 4 A
Volume resistance< 5 mΩ
Approvals and certificates
UL approvalcULus Listed, General Purpose
Ambient conditions
Ambient temperature-25 ... 105 °C (-13 ... 221 °F)
Pollution degree3
Mechanical specifications
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Material
ContactsCuSn / Au
Contact surfaceNi/Au
BodyTPU , yellow
CablePVC
Slotted nutZinc diecast, nickel-plated
Core insulationPVC
Cablefine-strand, flexible
Sheath diameter5.9 mm
Bending radius10 x cable Diameter:
Coloryellow
Cores5 x 0.34 mm2
Length2 m
Mass99 g
Flammability
Contact carrier94 V-2
Housing94 V-2
CableVW-1 flame rating from UL

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V15-G-YE2M-PVC

Design / Simulation: V15-G-YE2M-PVC

Language Selection:
CADLanguageFile TypeFile Size
3-D model, 4-pin M12 socket, straight / 3-D-Modell M12-Buchse, gerade, 4-poligALLSTP1613 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: V15-G-YE2M-PVC

Accessory of
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 30 Bit multiturn, Integrated webserver, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: photoelectric sampling, Interface type: TCP/IPfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 16 Bit singleturn, Integrated webserver, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: photoelectric sampling, Interface type: TCP/IPfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 30 Bit multiturn, Integrated webserver, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: TCP/IPfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 16 Bit singleturn, Integrated webserver, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: TCP/IPfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 16 Bit singleturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: Ethernet Powerlinkfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 30 Bit multiturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: Ethernet Powerlinkfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 16 Bit singleturn, Two Ethernet connectors with built in hub, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: photoelectric sampling, Interface type: Ethernet Powerlinkfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 30 Bit multiturn, Two Ethernet connectors with built in hub, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: photoelectric sampling, Interface type: Ethernet Powerlinkfa