Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cable connector, NAMUR V1-W-N4-2M-PVC

V1-W-N4-2M-PVC
  • Suitable for NAMUR technology
  • Degree of protection IP68 / IP69
  • Specific design protects against loosening and inaccurate installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1-W-N4-2M-PVC

Product Description
Female cordset single-ended M12 angled A-coded, 4-pin, PVC cable blue, NAMUR
General specifications
Connector 1
Connectionsocket
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 2
Connectioncable end
Electrical specifications
Operating voltagemax. 250 V AC/DC
Operating current4 A
Resistance per unit lengthmax. 0.057 Ω/m
Capacitance per unit length88.3 nF/km
Inductance per unit length0.55 mH/km
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Ambient conditions
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed-25 ... 70 °C (-13 ... 158 °F)
Cable, flexing-5 ... 70 °C (23 ... 158 °F)
Pollution degree3
Mechanical specifications
Plug connector
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.8 mm
Bending radius> 10 x cable diameter, fixed
> 15 x cable diameter, moving
Sheath colorblue (similar to RAL 5015)
Number of cores4
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core construction19 x 0.15 mm ∅
Length2 m
Cable codeLi YY 4 x 0,34
Mass67.33 g
Material
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPVC
Core insulationPVC

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1-W-N4-2M-PVC

Design / Simulation: V1-W-N4-2M-PVC

Language Selection:
CADLanguageFile TypeFile Size
CAD Portal / CAD PortalALLLINK---
CAD-files 3-D / CAD-Dateien 3-DALLSTP6292 KB

Approvals: V1-W-N4-2M-PVC

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3277AALLPDF284 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5874ALLPDF216 KB

Associated Products: V1-W-N4-2M-PVC

Accessory of
215.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Switching function: Normally open (NO), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Ga: BVS 13 ATEX E 074 X, Equipment protection level Da: BVS 13 ATEX E 074 X, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Accessories
85.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

torque screwdriver (0.6 Nm)fa
77.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

plug-in cap M12fa
Label holderfa
Label platefa
Modular universal holder for M12 connectorsfa
Unlocking protector for M12 connectorfa
Marking rings for M12 connectors, various colorsfa