Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connection cable V31-GM-10M-PVC-V11-W

V31-GM-10M-PVC-V11-W
  • Degree of protection IP68
  • Specific design protects against loosening and inaccurate installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V31-GM-10M-PVC-V11-W

Product Description
Cordset M8 socket straight A-coded 4-pin to M12 plug angled A-coded 3-pin, PVC cable grey
General specifications
Connector 1
Connectionsocket
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 2
Connectionplug
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins3
CodingA-coded
Electrical specifications
Operating voltagemax. 30 V AC/DC
Operating currentmax. 3 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
connector M12 x 1 : IEC 61076-2-101
Ambient conditions
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed-40 ... 70 °C (-40 ... 158 °F)
Cable, flexing-5 ... 70 °C (23 ... 158 °F)
Pollution degree3
Mechanical specifications
Connector 1
Tightening torque0.4 Nm
Loosening protectionavailable
Tool installationstraight knurling and hexagon nut SW = 9 mm
Mating cyclesmin. 100
Degree of protectionIP68
Connector 2
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.3 mm
Bending radius> 15 x cable diameter, moving
> 10 x cable diameter, fixed
Sheath stripping forcemax. 80 N / 300 mm
Sheath colorgrey (similar to RAL 7001)
Number of cores3
Core cross section0.25 mm2
Cores colorCore 1: brown
Core 3: blue
Core 4: black
Core construction14 x 0.15 mm ∅
Length10 m
Cable codeLi YY 3 x 0,25
Mass280 g
Material
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPVC
Core insulationPVC
Flammabilityflame-resistant

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V31-GM-10M-PVC-V11-W

Design / Simulation: V31-GM-10M-PVC-V11-W

Language Selection:
CADLanguageFile TypeFile Size
CAD Portal / CAD PortalALLLINK---
CAD-files 3-D / CAD-Dateien 3-DALLSTP15300 KB

Approvals: V31-GM-10M-PVC-V11-W

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4435AALLPDF287 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6740ALLPDF213 KB

Associated Products: V31-GM-10M-PVC-V11-W

Accessories
85.00  USD

Contact Us

torque screwdriver (0.6 Nm)fa
77.00  USD

Contact Us

plug-in cap M12fa
Modular universal holder for M12 connectorsfa
Unlocking protector for M12 connectorfa
Marking rings for M12 connectors, various colorsfa
Label holderfa
Label platefa
torque screwdriver (0.4 Nm)fa
plug-in cap for M8fa
Modular universal holder for M8 connectorsfa