Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Female connector V8HAN-G-10M-PVC-ABG

V8HAN-G-10M-PVC-ABG

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V8HAN-G-10M-PVC-ABG

Product Description
Female cordset, Harting, 8-pin, shielded, PVC cable
General specifications
Number of pins8
Connection 1socket
Construction type 1straight
Connection 2cable end
Electrical specifications
Rated operating voltage230/400 V
Operating voltage50 V
Operating current10 A
Volume resistance< 3 mΩ
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529
Ambient conditions
Ambient temperature-40 ... 80 °C (-40 ... 176 °F) (cable, fixed installation)
Pollution degree3
Mechanical specifications
Pin diameter1 mm
Degree of protectionIP65
Connection8 jacks, Harting 8 D , size 3A
Material
ContactsCu alloy
Contact surfaceAu
Bodyaluminum and polycarbonate
CablePVC
Cable
Sheath diameter∅8.7 mm
Bending radius> 10 x cable diameter, movable installation
Colorgrey
Cores8 x 0.5 mm2
Shieldgrid
Length10 m
Mass1256 g
Flammability
Housing94 V-0

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V8HAN-G-10M-PVC-ABG

Associated Products: V8HAN-G-10M-PVC-ABG

Accessory of
Optical high temperature identification system, 140  to  200 mmfa
Optical high temperature identification system, 200  to  450 mmfa
Optical high temperature identification system, 300  to  450 mmfa
Optical high temperature identification system, 100  to  270 mmfa