Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Adapter cable M12 socket straight A-coded 5-pin to Sub-D-plug 9-pin, PUR cable grey, shielded |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | socket | |
Construction type | M12 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 5 | |
Coding | A-coded | |
Connector 2 | ||
Connection | plug | |
Construction type | Sub-D | |
Style | straight | |
Locking | screw connection | |
Number of pins | 9 | |
Electrical specifications | ||
Operating voltage | max. 36 V DC | |
Operating current | max. 1.5 A | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M12 x 1 : IEC 61076-2-101 Connector Sub-D : IEC 807-2 |
|
Halogen-free | DIN VDE 0472-815 DIN EN 50267-2-1 |
|
Ambient conditions | ||
Ambient temperature | ||
Connector 1 | -40 ... 90 °C (-40 ... 194 °F) | |
Connector 2 | -25 ... 80 °C (-13 ... 176 °F) | |
Cable, fixed | -40 ... 80 °C (-40 ... 176 °F) | |
Cable, flexing | -25 ... 80 °C (-13 ... 176 °F) | |
Pollution degree | 1 | |
Mechanical specifications | ||
Connector 1 | ||
Tightening torque | 0.6 Nm | |
Loosening protection | available | |
Tool installation | straight knurling | |
Mating cycles | min. 100 | |
Shielding | shield connected to screw connection | |
Degree of protection | IP67 / IP68 / IP69 | |
Connector 2 | ||
Loosening protection | screws UNC 4-40 | |
Mating cycles | min. 100 | |
Shielding | shield connected to connector | |
Degree of protection | IP20 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 6 | |
Sheath diameter | 4.8 mm | |
Bending radius | > 10 x cable diameter, moving > 5 x cable diameter, fixed |
|
Sheath stripping force | max. 100 N / 300 mm | |
Sheath color | grey (similar to RAL 7001) | |
Number of cores | 5 | |
Core cross section | 0.34 mm2 | |
Cores color | Core 1: brown Core 2: white Core 3: blue Core 4: black Core 5: grey |
|
Core construction | 42 x 0.1 mm ∅ | |
Shield | tinned copper braiding, 85 % coverage | |
Length | 0.5 m | |
Cable code | Li 9Y 11YM 5 x 0.34 | |
Mass | 89 g | |
Material | ||
Halogen-free | yes | |
Connector 1 | ||
Screw connection | Zinc diecast, nickel-plated | |
Body | TPU, black | |
Contact surface | Au | |
Flammability | V-2 | |
Connector 2 | ||
Body | Zinc diecast, nickel-plated | |
Contact surface | Au | |
Flammability | V-0 | |
Cable | ||
Sheathing | PUR based on polyether | |
Core insulation | PP | |
Chemical resistance | good |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Adapter cable for the direct replacement of a reading head WCS3-... or WCS3A-... with RS485 interface by a reading head WCS3B-... with RS485 interface. The adapter cable is suitable for both, WCS3B reading heads with option H (heating) and option S (speed transmission).
CAD | Language | File Type | File Size |
---|---|---|---|
3-D model, 5-pin M12 socket, straight / 3-D-Modell M12-Buchse, gerade, 5-polig | ALL | STP | 1621 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|