Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Connecting cable, 1/2" - 20 UNF, 3-pin, irradiated PUR cable |
General specifications | ||
---|---|---|
Number of pins | 3 | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | 1/2" | |
Connection 2 | cable end | |
Electrical specifications | ||
Operating voltage | max. 300 V DC | |
Test voltage | > 1500 V eff AC | |
Operating current | max. 4 A | |
Volume resistance | < 5 mΩ | |
Ambient conditions | ||
Ambient temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Contact elements | spring-loaded contact socket | |
Pin diameter | 1 mm | |
Degree of protection | IP68 / IP69K | |
Material | ||
Contacts | CuSn / Au | |
Contact surface | Au | |
Body | TPU , yellow | |
Cable | PUR, irradiated | |
Slotted nut | Diecast zinc | |
Core insulation | polyester | |
Cable | fine-strand, flexible | |
Sheath diameter | ∅ 5.8 mm | |
Bending radius | > 10 x cable diameter, appropriate for conveyor chains | |
Color | yellow | |
Cores | 3 x 0.75 mm2 | |
Conductor construction | 24 x 0.2 mm | |
Length | 2 m | |
Mass | 111.25 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|