Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Female cordset V3-WR-5M-PUR

V3-WR-5M-PUR
  • Degree of protection IP67
  • Resistant to microbes and hydrolysis
  • Halogen-free
  • Snap locking

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V3-WR-5M-PUR

Product Description
Female cordset single-ended M8 snap-lock angled A-coded, 3-pin, PUR cable grey
General specifications
Connector 1
Connectionsocket
Construction typeM8
Styleangled
Lockingsnap locking
Number of pins3
CodingA-coded
Connector 2
Connectioncable end
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 3 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
Halogen-freeIEC 60754-1
Ambient conditions
Ambient temperature
Plug connector-25 ... 90 °C (-13 ... 194 °F)
Cable, fixed-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Mechanical specifications
Plug connector
Mating cyclesmin. 100
Degree of protectionIP65/IP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter4.3 mm
Bending radius36 mm active
18 mm fixed
Sheath colorblack (similar to RAL 7021)
Number of cores3
Core cross section0.25 mm2
Cores colorCore 1: brown
Core 3: blue
Core 4: black
Core construction32 x 0.1 mm ∅
Length5 m
Cable codeLi 9Y 11Y 3 x 0,25
Mass95.4 g
Material
Halogen-freeyes
Plug connector
BodyTPU, black
SealNBR
Contact surfaceNi/Au
FlammabilityV-2
Cable
SheathingPUR based on polyether
Core insulationPP
Chemical resistancegood
Microbial resistanceyes
Hydrolysis resistanceyes

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V3-WR-5M-PUR

Design / Simulation: V3-WR-5M-PUR

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---

Approvals: V3-WR-5M-PUR

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3305AALLPDF286 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6544ALLPDF218 KB