Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Female connector V1-G-YE10M-PUR

V1-G-YE10M-PUR
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold-plated and machined contacts
  • Degree of protection IP68 / IP69K
  • Suitable for 2-, 3- and 4-wire technology

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1-G-YE10M-PUR

Product Description
Female cordset, M12, 4-pin, PUR cable
General specifications
Number of pins4
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2cable end
Electrical specifications
Operating voltagemax. 300 V DC
Test voltage> 1400 V eff AC
Operating currentmax. 4 A
Volume resistance< 5 mΩ
Approvals and certificates
UL approvalcULus Listed, General Purpose
Ambient conditions
Ambient temperature-25 ... 105 °C (-13 ... 221 °F)
Pollution degree3
Mechanical specifications
Pin diameter1 mm
Degree of protectionIP68 / IP69K
Material
ContactsCuSn / Au
Contact surfaceNi/Au
BodyTPU , yellow
CablePUR
Slotted nutZinc diecast, nickel-plated
Core insulationpolyester
Cablefine-strand, flexible
Sheath diameter∅ 5.2 mm
Bending radius10 x cable diameter
Coloryellow
Cores4 x 0.34 mm2
Length10 m
Mass411 g
Flammability
Contact carrier94 V-2
Housing94 V-2
CableVW-1 flame rating from UL

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1-G-YE10M-PUR