Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Connection cable, M12 to M12, 4-pin, TPE cable, welding-bead resistant |
General specifications | ||
---|---|---|
Number of pins | 4 | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M12 | |
Connection 2 | plug | |
Construction type 2 | straight | |
Threading 2 | M12 | |
Indicators/operating means | ||
LED green | Operating display | |
LED yellow | Functional display NO contact 4 | |
LED white | Functional display NO contact 2 | |
Electrical specifications | ||
Operating voltage | max. 24 V DC ± 15% | |
Operating current | max. 4 A | |
Volume resistance | < 5 mΩ | |
Compliance with standards and directives | ||
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Standards | IEC 61076-2-101:2008 | |
Flammability | Body: UL 94 Line: UL 1581 Section 1061; IEC 60332-1-2:2004 |
|
Ambient conditions | ||
Ambient temperature | Body: -40 ... 90 °C (-40 ... 194 °F) Cable, movable installation: -15 ... 120 °C (5 ... 248 °F) for 20000 h -15 ... 150 °C (5 ... 302 °F) for 3000 h cable, fixed installation: -40 ... 120 °C (-40 ... 248°F) for 20000 h -40 ... 150 °C (-40 ... 302 °F) for 3000 h |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Contact elements | spring-loaded contact socket | |
Pin diameter | 1 mm | |
Degree of protection | IP67 / IP68 / IP69k | |
Material | ||
Contacts | CuSn / Au | |
Contact surface | Au | |
Body | TPU, transparent TPU, black |
|
Cable | TPE welding-bead resistant | |
Slotted nut | Diecast zinc | |
Sleeve connector | Diecast zinc | |
Core insulation | ETFE | |
Cable | fine-strand, flexible | |
Sheath diameter | ∅ 4.8 mm | |
Bending radius | > 10 x cable diameter, movable installation | |
Color | orange | |
Cores | 4 x 0.34 mm2 | |
Conductor construction | 19 x 0.16 mm ∅ | |
Length | 0.8 m | |
Mass | 51.8 g | |
Flammability | ||
Contact carrier | HB | |
Housing | V-2 | |
Cable | flame-resistant |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3290A | ALL | 287 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5886 | ALL | 219 KB |