Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Cordset M12 socket straight A-coded LED 4-pin to M12 plug straight A-coded 4-pin, POC cable welding-bead resistant orange, suitable for robotic applications, torsion resistant, oil resistant, molecularly cross-linked |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | socket | |
Construction type | M12 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 4 | |
Coding | A-coded | |
Connector 2 | ||
Connection | plug | |
Construction type | M12 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 4 | |
Coding | A-coded | |
Indicators/operating means | ||
LED green | Operating display | |
LED yellow | Functional display pin 4 | |
LED white | Functional display pin 2 | |
Electrical specifications | ||
Operating voltage | max. 24 V DC -20 % / +25 % | |
Operating current | max. 4 A | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M12 x 1 : IEC 61076-2-101 | |
Flammability | IEC 60332-1-2 , ISO 14572 , ISO 6722 | |
Halogen-free | IEC 60754-2 | |
Hydrolysis resistance | ISO 6722 | |
Oil resistance | ISO 14572 | |
Ambient conditions | ||
Ambient temperature | ||
Plug connector | -40 ... 90 °C (-40 ... 194 °F) | |
Cable, fixed installation | -40 ... 120 °C (-40 ... 248 °F) for 20000 h -40 ... 150 °C (-40 ... 302 °F) for 3000 h |
|
Cable, flexing | -15 ... 120 °C (5 ... 248 °F) for 20000 h -15 ... 150 °C (5 ... 302 °F) for 3000 h |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Plug connector | ||
Tightening torque | 0.6 Nm | |
Loosening protection | available | |
Tool installation | straight knurling and hexagon nut SW = 14 mm | |
Mating cycles | min. 100 | |
Degree of protection | IP68 / IP69 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 | |
Sheath diameter | 4.8 mm | |
Bending radius | > 10 x cable diameter, movable installation > 10 x cable diameter, fixed installation |
|
Sheath stripping force | max. 50 N / 300 mm | |
Sheath color | orange (similar to RAL 2003) | |
Number of cores | 4 | |
Core cross section | 0.34 mm2 | |
Cores color | Core 1: brown Core 2: white Core 3: blue Core 4: black |
|
Core construction | 19 x 0.16 mm ∅ | |
Length | 1.2 m | |
Cable code | Li 7Y 41X 4 x 0,34 | |
Drag chain suitability | ||
Torsion cycles | min. 300000 | |
Torsional stress | ± 360 °/ 30 cm | |
Mass | 66.7 g | |
Material | ||
PWIS free | yes | |
Halogen-free | yes | |
Plug connector | ||
Screw connection | Zinc diecast, nickel-plated | |
Body | TPU, transparent/black | |
Seal | FKM | |
Contact surface | gold plated (Au) | |
Flammability | V-2 | |
Cable | ||
Sheathing | POC | |
Core insulation | ETFE | |
Welding-bead resistance | yes | |
Weld spatter resistance | yes | |
Oil resistance | yes | |
Hydrolysis resistance | yes | |
Flammability | flame-resistant | |
Molecularly cross-linked | yes |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD Portal / CAD Portal | ALL | LINK | --- |
CAD-files 3-D / CAD-Dateien 3-D | ALL | STP | 6786 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3290A | ALL | 287 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5886 | ALL | 219 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|