Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cable connector V1S-G-YE5M-PVC-U

V1S-G-YE5M-PVC-U
  • Degree of protection IP68 / IP69
  • UL listed for USA and Canada
  • Specific design protects against loosening and inaccurate installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1S-G-YE5M-PVC-U

Product Description
Male cordset single-ended M12 straight A-coded, 4-pin, PVC cable yellow, UL approved
General specifications
Connector 1
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 2
Connectioncable end
Electrical specifications
Operating voltagemax. 250 V AC/DC
Operating currentmax. 4 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityUL 1581 , IEC 60332-1-2
Halogen-freeIEC 60754-1
Approvals and certificates
UL approvalAWM STYLE 2095 AWM I/II A/B 80°C 300V FT1 (cable)
UL File NumberE231213
Ambient conditions
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-25 ... 80 °C (-13 ... 176 °F)
Cable, flexing-5 ... 80 °C (23 ... 176 °F)
Pollution degree3
Mechanical specifications
Plug connector
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.3 mm
Bending radius> 15 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath stripping forcemax. 50 N / 300 mm
Sheath coloryellow (similar to RAL 1021)
Number of cores4
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core construction19 x 0.15 mm ∅
Length5 m
Cable codeLi YY 4 x 0,34
Mass160 g
Material
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPVC
Core insulationPVC
FlammabilityFT1

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1S-G-YE5M-PVC-U

Design / Simulation: V1S-G-YE5M-PVC-U

Language Selection:
CADLanguageFile TypeFile Size
CAD Portal / CAD PortalALLLINK---
CAD-files 3-D / CAD-Dateien 3-DALLSTP3318 KB

Approvals: V1S-G-YE5M-PVC-U

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULCoC E231213ALLPDF419 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3278AALLPDF285 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5875ALLPDF216 KB

Associated Products: V1S-G-YE5M-PVC-U

Accessories
85.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

torque screwdriver (0.6 Nm)fa
77.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

plug-in cap M12fa
Label holder, Halogen-freefa
Label plate, Halogen-freefa
Modular universal holder for M12 connectorsfa
8.00  USD

Contact Us

Unlocking protector for M12 connector, Prevents connections being interrupted without using a toolfa
Marking rings for M12 connectors, various colorsfa