Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable blue, NAMUR |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | socket | |
Construction type | M12 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 4 | |
Coding | A-coded | |
Connector 2 | ||
Connection | cable end | |
Electrical specifications | ||
Operating voltage | max. 250 V AC/DC | |
Operating current | 4 A | |
Resistance per unit length | max. 0.057 Ω/m | |
Capacitance per unit length | 109 nF/km | |
Inductance per unit length | 0.49 mH/km | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M12 x 1 : IEC 61076-2-101 | |
Ambient conditions | ||
Ambient temperature | ||
Plug connector | -40 ... 90 °C (-40 ... 194 °F) | |
Cable, fixed installation | -30 ... 80 °C (-22 ... 176 °F) | |
Cable, flexing | -10 ... 80 °C (14 ... 176 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Plug connector | ||
Tightening torque | 0.6 Nm | |
Loosening protection | available | |
Tool installation | straight knurling and hexagon nut SW = 14 mm | |
Mating cycles | min. 100 | |
Degree of protection | IP68 / IP69 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 6 | |
Sheath diameter | 4.8 mm | |
Bending radius | > 15 x cable diameter, movable installation > 10 x cable diameter, fixed installation |
|
Sheath color | blue (similar to RAL 5015) | |
Number of cores | 4 | |
Core cross section | 0.34 mm2 | |
Cores color | Core 1: brown Core 2: white Core 3: blue Core 4: black |
|
Core construction | 42 x 0.1 mm ∅ | |
Length | 15 m | |
Cable code | Li FY 11Y 4 x 0.34 | |
Mass | 457.9 g | |
Material | ||
Plug connector | ||
Screw connection | Zinc diecast, nickel-plated | |
Body | TPU, black | |
Seal | FKM | |
Contact surface | gold plated (Au) | |
Flammability | V-2 | |
Cable | ||
Sheathing | PUR based on polyether | |
Core insulation | PVC | |
Flammability | HB |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD Portal / CAD Portal | ALL | LINK | --- |
CAD-files 3-D / CAD-Dateien 3-D | ALL | STP | 5204 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3277A | ALL | 284 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5874 | ALL | 216 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|