Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connection cable V11-W-BK2M-PUR-R1-V3-GM

V11-W-BK2M-PUR-R1-V3-GM
  • Highly flexible - suitable for robotics
  • Suitable for drag chains and abrasion resistant
  • Suitable for robotic applications / torsion resistant
  • Degree of protection IP68 / IP69
  • Free of paint wetting interfering substances
  • Resistant to microbes and hydrolysis
  • Oil resistant
  • Resistant to salt water
  • UL listed for USA and Canada
  • Halogen-free
  • Specific design protects against loosening and inaccurate installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V11-W-BK2M-PUR-R1-V3-GM

Product Description
Cordset M12 socket angled A-coded 3-pin to M8 plug straight A-coded 3-pin, PUR cable black, UL approved, drag chain suitable, torsion resistant, oil and salt water resistant, robotics
General specifications
Connector 1
Connectionsocket
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins3
CodingA-coded
Connector 2
Connectionplug
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins3
CodingA-coded
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 3 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
connector M8 x 1 : IEC 61076-2-104
FlammabilityUL 758 / 1581
Halogen-freeDIN VDE 0472-815
DIN EN 50267-2-1
Microbial resistanceDIN EN 50525-2-21 / DIN VDE 0282-10
Hydrolysis resistanceDIN EN 50525-2-21
Oil resistanceDIN EN 60811-2-1
Approvals and certificates
UL approvalAWM STYLE 20549 80 °C 300V AWM I A/B 80 °C 300V FT2 (cable)
UL File NumberE231213
Ambient conditions
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Mechanical specifications
Connector 1
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP68 / IP69
Connector 2
Tightening torque0.4 Nm
Loosening protectionavailable
Tool installationstraight knurling and hexagon nut SW = 9 mm
Mating cyclesmin. 100
Degree of protectionIP68
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter4.3 mm
Bending radius> 10 x cable diameter, moving
> 5 x cable diameter, fixed
Sheath stripping forcemax. 50 N / 300 mm
Sheath colorblack (similar to RAL 7021)
Number of cores4
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: not used
Core 3: blue
Core 4: black
Core construction42 x 0.1 mm ∅
Length2 m
Cable codeLi 9Y 11YM 4 x 0.34
Drag chain suitability
Drag chain cyclesmin. 10000000
Motion velocitymax. 3 m/s
Traverse distancemax. 10 m
Accelerationmax. 10 m/s2
Torsion cyclesmin. 10000000
Torsional stress± 360 °/m
Mass65.92 g
Material
PWIS freeyes
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Core insulationPP
Salt water resistanceyes
Oil resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT2

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V11-W-BK2M-PUR-R1-V3-GM

Informative Literature: V11-W-BK2M-PUR-R1-V3-GM

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Connection Technology for Robotic ApplicationsENGPDF819 KB

Design / Simulation: V11-W-BK2M-PUR-R1-V3-GM

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP6729 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---

Approvals: V11-W-BK2M-PUR-R1-V3-GM

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULCoC E231213ALLPDF419 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3275AALLPDF287 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5873ALLPDF219 KB

Associated Products: V11-W-BK2M-PUR-R1-V3-GM

Accessories
85.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

torque screwdriver (0.6 Nm)fa
77.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

plug-in cap M12fa
Label holderfa
Label platefa
Modular universal holder for M12 connectorsfa
Unlocking protector for M12 connectorfa
Marking rings for M12 connectors, various colorsfa
torque screwdriver (0.4 Nm)fa
plug-in cap for M8fa
Modular universal holder for M8 connectorsfa