Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connection cable V1-W-BK5M-PUR-A-V1-G-A2

V1-W-BK5M-PUR-A-V1-G-A2
  • Built-in LED, as operating and function indicator
  • Improved resistance to weld slag
  • Suitable for drag chains
  • Suitable for robotic applications / torsion resistant
  • Flame resistant cable
  • Halogen-free
  • Resistant to microbes and hydrolysis
  • Free from substances that impair paint wetting
  • Immunity to vibration, with mechanical latching
  • Knurled nut suitable for tool assembly

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1-W-BK5M-PUR-A-V1-G-A2

Product Description
Double-ended cordset, M12 to M12, LED, PUR cable, 4-pin
General specifications
Number of pins4
Connection 1socket
Construction type 1angled
Threading 1M12
Connection 2plug
Construction type 2straight
Threading 2M12
Indicators/operating means
LED greenOperating display
LED yellowFunctional display NO contact
Electrical specifications
Operating voltagemax. 24 V DC ± 15%
Operating currentmax. 4 A
Volume resistance< 5 mΩ
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
FlammabilityBody: UL 94
Line: UL 1581 Section 1061; IEC 60332-1-2:2004
Halogen-freeIEC 60754-1:1994
Ambient conditions
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
cable, fixed installation: -40 ... 80 °C (-40 ... 176 °F)
cable, movable installation: -25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, transparent/black
CablePUR
Slotted nutDiecast zinc
Sleeve connectorDiecast zinc
Core insulationPP
Cableextra-fine wire, flexible
Sheath diameter∅ 4.3 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Colorblack
Number of cores4
Core cross section0.34 mm2
Conductor construction42 x 0.1 mm ∅
Length5 m
Drag chain suitability
Drag chain cyclesmin. 5000000 (at max. 60 °C)
Motion velocitymax. 3.3 m/s
Traverse distance5 m horizontal
Accelerationmax. 5 m/s2
Torsion cyclesmin. 1000000 (at max. 60 °C)
Torsional stress± 180 °/m
Mass153 g
Flammability
Contact carrier94 HB
Housing94 V-2
CableFT2

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1-W-BK5M-PUR-A-V1-G-A2

Associated Products: V1-W-BK5M-PUR-A-V1-G-A2

Accessories
87.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

torque screwdriver (0.6 Nm)fa
79.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

plug-in cap M12fa
Label holder, Halogen-freefa
Label plate, Halogen-freefa
Modular universal holder for M12 connectorsfa
Unlocking protector for M12 connector, Prevents connections being interrupted without using a toolfa
42.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Marking ring for M12 plugfa
42.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Marking ring for M12 plugfa
42.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Marking ring for M12 plugfa
42.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Marking ring for M12 plugfa
42.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Marking ring for M12 plugfa
42.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Marking ring for M12 plugfa