Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Connection cable, M12 to M12, 8/4-pin, PUR cable |
General specifications | ||
---|---|---|
Number of pins | 8/4 | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M12 | |
Connection 2 | plug | |
Construction type 2 | straight | |
Threading 2 | M12 | |
Electrical specifications | ||
Operating voltage | max. 30 V AC/DC | |
Operating current | max. 2 A | |
Ambient conditions | ||
Ambient temperature | -40 ... 90 °C (-40 ... 194 °F) cable, fixed installation: -40 ... 80 °C (-40 ... 176 °F) cable, movable installation: -25 ... 80 °C (-13 ... 176 °F) |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Contact elements | spring-loaded contact socket | |
Pin diameter | 1 mm | |
Degree of protection | IP67 / IP68 / IP69k | |
Material | ||
Contacts | CuSn / Au | |
Contact surface | Au | |
Body | TPU, black | |
Cable | PUR | |
Slotted nut | Diecast zinc | |
Core insulation | PP | |
Cable | extra-fine wire, flexible | |
Sheath diameter | ∅ 4.8 mm | |
Bending radius | > 10 x cable diameter, movable installation 5 x cable diameter, single bend |
|
Color | grey | |
Number of cores | 4 | |
Core cross section | 0.34 mm2 | |
Conductor construction | 19 x 0.15 mm ∅ | |
Shield | grid covering 85 % | |
Length | 2 m | |
Mass | 96 g | |
Flammability | ||
Contact carrier | 94 HB | |
Housing | 94 V-2 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Please select the group of cookies and scripts, that you consent to.