Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Cordset for SmartRunner Matcher, M12 to M12, 8/4-pin, PUR cable |
General specifications | ||
---|---|---|
Number of pins | 8/4 | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M12 | |
Connection 2 | plug | |
Construction type 2 | straight | |
Threading 2 | M12 | |
UL File Number | E231213 | |
Electrical specifications | ||
Operating voltage | max. 30 V AC/DC | |
Test voltage | > 1500 V eff AC | |
Operating current | max. 2 A | |
Approvals and certificates | ||
UL approval | AWM STYLE 20549 I/II A/B 80°C 300V FT2 (cable) | |
Ambient conditions | ||
Ambient temperature | -40 ... 90 °C (-40 ... 194 °F) cable, fixed: -40 ... 80 °C (-40 ... 176 °F) cable, flexing: -20 ... 80 °C (-4 ... 176 °F) |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Contact elements | spring-loaded contact socket | |
Pin diameter | 1 mm | |
Degree of protection | IP67 / IP68 / IP69k | |
Material | ||
Contacts | CuSn / Au | |
Contact surface | Au | |
Body | TPU, green | |
Cable | PUR | |
Slotted nut | Diecast zinc | |
Core insulation | PP | |
Cable | extra-fine wire, flexible | |
Sheath diameter | ∅ 4.3 mm | |
Bending radius | > 10 x cable diameter, moving > 5 x cable diameter, fixed |
|
Color | black | |
Cores | 4 x 0.34 mm2 | |
Conductor construction | 42 x 0.1 mm ∅ | |
Length | 2 m | |
Mass | 41.4 g | |
Flammability | ||
Contact carrier | 94 HB | |
Housing | 94 V-2 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|