Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Adapter cable for programmable ENI58PL-******-1024CGR-*BD |
General specifications | ||
---|---|---|
Number of pins | 5/5 | |
Connection 1 | plug | |
Construction type 1 | straight | |
Threading 1 | M12 | |
Connection 2 | socket | |
Construction type 2 | straight | |
Threading 2 | M12 | |
Electrical specifications | ||
Operating voltage | max. 30 V DC | |
Operating current | max. 500 mA at 24 V DC | |
Ambient conditions | ||
Ambient temperature | -5 ... 70 °C (23 ... 158 °F) | |
Mechanical specifications | ||
Contact elements | spring-loaded contact socket | |
Degree of protection | IP44 | |
Material | ||
Body | TPU, black | |
Cable | PVC | |
Cable | fine-strand, flexible | |
Sheath diameter | ∅ 4.6 mm | |
Bending radius | ≥ 69 mm, movable installation ≥ 27.6 mm, fixed installation |
|
Color | grey | |
Length | 0.5 m | |
Mass | 59.8 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|