Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cable socket, shielded V19-G-50M-PUR-A5S-PCV

V19-G-50M-PUR-A5S-PCV
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold plated contacts
  • Degree of protection IP67 / IP68 / IP69K
  • Shield attached to coupling nut
  • Halogen-free
  • High flexibility
  • For PCV SSI communication

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V19-G-50M-PUR-A5S-PCV

Product Description
Female cordset, M12, 8-pin, shielded, PUR cable
General specifications
Number of pins8 + shield
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2cable end
Electrical specifications
Operating voltagemax. 60 V DC
Operating currentmax. 2 A
Volume resistance< 5 mΩ
Ambient conditions
Ambient temperature-20 ... 80 °C (-4 ... 176 °F)
Mechanical specifications
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Slotted nutDiecast zinc
Core insulationPP
Cablefine-strand, flexible
Sheath diameter∅ 6 mm
Bending radius> 10 x cable diameter, moving
> 5 x cable diameter, fixed
Colorgrey
Cores6 x 0.25 mm2 twisted pairs
Conductor construction19 x 0.13 mm ∅
ShieldFoil tinned copper braiding
Length50 m
Drag chain suitability
Drag chain cyclesmin. 2000000
Motion velocitymax. 3 m/s
Accelerationmax. 10 m/s2
Torsional stress± 360 °/m
Mass3088 g

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V19-G-50M-PUR-A5S-PCV