Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Female cordset DT6S-W-BK3M-PVC-U2

DT6S-W-BK3M-PVC-U2
  • Degree of protection IP68
  • UV resistant
  • Oil resistant
  • Snap locking

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DT6S-W-BK3M-PVC-U2

Product Description
Female cordset single-ended Deutsch socket angled, 6-pin, PVC cable black, oil resistant
General specifications
Connector 1
Connectionsocket
Construction typeDeutsch connectors
Styleangled
Lockingsnap locking
Number of pins6
Connector 2
Connectioncable end
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 8 A per contact
Conformity
Degree of protectionEN 60529
FlammabilityUL 1581 , DIN EN 60332-1-2
Oil resistanceDIN EN 60811-2-1
Ambient conditions
Ambient temperature
Plug connector-40 ... 125 °C (-40 ... 257 °F)
Cable, fixed installation-40 ... 105 °C (-40 ... 221 °F)
Cable, flexing-20 ... 105 °C (-4 ... 221 °F)
Pollution degree3
Mechanical specifications
Plug connector
Loosening protectionavailable
Degree of protectionIP68
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter7.6 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath stripping forcemax. 60 N / 300 mm
Sheath colorblack (similar to RAL 9005)
Number of cores6
Core cross section0.5 mm2
Cores colorCore 1: white
Core 2: red
Core 3: green
Core 4: yellow
Core 5: black
Core 6: grey
Core construction28 x 0.15 mm ∅
Length3 m
Cable codeLi Y YM 6 x 0,5
Mass259 g
Material
Halogen-freeyes
Plug connector
BodyPA, black
Contact surfaceNi
FlammabilityV-2
Cable
SheathingPVC
Core insulationPVC
Oil resistanceyes
FlammabilityFT1 , VW-1

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: DT6S-W-BK3M-PVC-U2

Design / Simulation: DT6S-W-BK3M-PVC-U2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1274 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---

Approvals: DT6S-W-BK3M-PVC-U2

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4430AALLPDF283 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6737ALLPDF209 KB