Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connection cable V19-G-BK0,6M-PUR-U-V1-G-YIOL

V19-G-BK0,6M-PUR-U-V1-G-YIOL
  • For sensors with IO-Link interface
  • Suitable for drag chains and abrasion resistant
  • Suitable for robotic applications / torsion resistant
  • Degree of protection IP67 / IP68 / IP69
  • Free of paint wetting interfering substances
  • Resistant to microbes and hydrolysis
  • UV resistant
  • cURus approval
  • Halogen-free
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
 in stock
82.00 USD
Netlist price. Your individual price will be calculated during checkout.
Unit Price 

Quantity

Free Shipping

Purchase on Account

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V19-G-BK0,6M-PUR-U-V1-G-YIOL

Product Description
Cordset for IO-Link M12 socket straight A-coded 8-pin to M12 plug straight A-coded 4-pin, PUR cable black, UL approved, drag chain suitable
General specifications
Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins8
CodingA-coded
Connector 2
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
UL File NumberE231213
Electrical specifications
Operating voltagemax. 30 V AC/DC
Operating currentmax. 2 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityUL 1581; DIN EN 60332-2-2
Halogen-freeIEC 60754-1
Approvals and certificates
UL approvalAWM STYLE 20549 AWM I/II A/B 80°C 300V FT2 (cable)
Ambient conditions
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Mechanical specifications
Plug connector
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling
Mating cyclesmin. 100
Degree of protectionIP67 / IP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter4.3 mm
Bending radius> 10 x cable diameter, moving
> 5 x cable diameter, fixed
Sheath stripping forcemax. 80 N / 300 mm
Sheath colorblack (similar to RAL 9005)
Number of cores4
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core construction42 x 0.1 mm ∅
Length0.6 m
Cable codeLi 9Y 11Y 4 x 0.34
Drag chain suitability
Drag chain cyclesmin. 5000000
Motion velocitymax. 3.3 m/s
Traverse distancemax. 5 m
Accelerationmax. 5 m/s2
Torsion cyclesmin. 1000000
Torsional stress± 180 °/m
Mass36.58 g
Material
PWIS freeyes
Halogen-freeyes
Plug connector
Screw connectionDiecast zinc
BodyTPU, black
Contact surfaceAu
FlammabilityV-2
Cable
SheathingPUR based on polyether
Core insulationPP
UV resistanceyes
Chemical resistancegood
Oil resistanceyes
Cooling lubricant resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT2

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V19-G-BK0,6M-PUR-U-V1-G-YIOL

Design / Simulation: V19-G-BK0,6M-PUR-U-V1-G-YIOL

Language Selection:
CADLanguageFile TypeFile Size
3-D model, 4-pin M12 plug, straight / 3-D-Modell M12-Stecker, gerade, 4-poligALLSTP1869 KB
3-D model, 8-pin M12 socket, straight / 3-D-Modell M12-Buchse, gerade, 8-poligALLSTP1661 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: V19-G-BK0,6M-PUR-U-V1-G-YIOL

Accessory of

Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Very wide material spectrum, finest papers up to thin sheet metals as well as plastic- and metal foils, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDC, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Interface type: IO-Linkfa

505.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Very wide material spectrum, finest papers up to thin sheet metals as well as plastic- and metal foils, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDC, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Interface type: IO-Linkfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably sheet metal, Insensitive to printing, colors, and shining surfaces, Perpendicular or inclined sensor mounting relative to the sheet plane possible, Sensing range: 50 ... 150 mm , optimal distance: 80 mm, Thread mold: M30, Construction type: Cylindrical, thread, Series: -UDC, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Interface type: IO-Linkfa
730.00  USD

Contact Us

Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably sheet metal, Insensitive to printing, colors, and shining surfaces, Perpendicular or inclined sensor mounting relative to the sheet plane possible, Sensing range: 50 ... 150 mm , optimal distance: 80 mm, Thread mold: M30, Construction type: Cylindrical, thread, Series: -UDC, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Interface type: IO-Linkfa
605.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Perpendicular or inclined sensor mounting relative to the sheet plane possible, Sensing range: 50 ... 150 mm , optimal distance: 80 mm, Thread mold: M30, Construction type: Cylindrical, thread, Series: -UDC, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Interface type: IO-Linkfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Perpendicular or inclined sensor mounting relative to the sheet plane possible, Sensing range: 50 ... 150 mm , optimal distance: 80 mm, Thread mold: M30, Construction type: Cylindrical, thread, Series: -UDC, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Interface type: IO-Linkfa