Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting bracket MBT-36ALS

MBT-36ALS

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MBT-36ALS

Product Description
Spring-loaded mounting bracket with a diameter of 36 mm
Ambient conditions
Ambient temperature-40 ... 120 °C (-40 ... 248 °F)
Mechanical specifications
Materialanodized aluminum
Mass320 g

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027270590
ECLASS 5.127270590
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: MBT-36ALS

Function

The extremely high-quality, spring-loaded mounting bracket is perfectly suited for mounting rotary encoders in combination with a measuring wheel with a circumference of 500 mm.

The 12 mounting holes on a pitch circle of 48 mm and offset by 30° in each case enable the optimal alignment of the rotary encoder.

The carefully tuned suspension guarantees permanent contact pressure between the measuring wheel and the object. Measuring wheels in various diameters and with different coatings are available as accessories for our rotary encoders.

Design / Simulation: MBT-36ALS

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1288 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: MBT-36ALS

Accessory of
Housing ∅ 58 mm, Solid shaft, Servo or clamping flange, Up to 5000 ppr, Universal output driver, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental trackfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Hardware encoder, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental trackfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSIfa
YY: Connector 9416L with special assignment, Y: Power supply 5 V DC, 14 Bit singleturn, Hardware encoder, Data transfer up to 2 MBaud, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface type: SSIfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 16 Bit multiturn, Output code: gray and binary, Transfer of position data with 4 AS-Interface slaves, Parameterization and addressing via AS-Interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: AS-Interfacefa
Industrial standard housing ∅58 mm, 13 Bit singleturn, Output code: gray and binary, Transfer of position data with 4 AS-Interface slaves, Parameterization and addressing via AS-Interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: AS-Interfacefa
Industrial standard housing ∅58 mm, Servo or clamping flange, 30 Bit multiturn, Galvanically isolated CAN interface, 2 limit switches, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: CANopenfa
Industrial standard housing ∅58 mm, Servo or clamping flange, 16 Bit singleturn, Galvanically isolated CAN interface, 2 limit switches, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: CANopenfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Galvanically isolated DeviceNet interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: DeviceNetfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Galvanically isolated DeviceNet interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: DeviceNetfa
Industrial standard housing ∅58 mm, EtherCAT interface, 30 Bit multiturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: EtherCAT®
CoE (CANopen over EtherCAT, according to CiA DS-301 and DS-406 device profile CiA)fa
Industrial standard housing ∅58 mm, EtherNet/IP, Up to 30 Bit multiturn, Servo or clamping flange, Network loop through by means of integrated 2 port switch, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: EtherNet/IPfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 30 Bit multiturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: Ethernet Powerlinkfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 30 Bit multiturn, Integrated webserver, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: TCP/IPfa
Industrial standard housing ∅58 mm, EtherNet/IP, Up to 16 Bit singleturn, Servo or clamping flange, Network loop through by means of integrated 2 port switch, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: EtherNet/IPfa
Industrial standard housing ∅58 mm, PROFINET IRT, 16 Bit singleturn, Servo or clamping flange, Network loop through by means of integrated 2 port switch (IRT capable), Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFINET IOfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 16 Bit singleturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: Ethernet Powerlinkfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 16 Bit singleturn, Integrated webserver, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: TCP/IPfa
Industrial standard housing ∅58 mm, 25-bit multiturn, Output code: gray and binary, Short-circuit proof push-pull output, Inputs for selecting counting direction, LATCH, and PRESET, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface type: Push-pull, parallel , short-circuit protectedfa
Industrial standard housing ∅58 mm, 13 Bit singleturn, Output code: gray and binary, Short-circuit proof push-pull output, Inputs for selecting counting direction, LATCH, and PRESET, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface type: Push-pull, parallel , short-circuit protectedfa
Industrial standard housing ∅58 mm, PROFIBUS interface, 30 Bit multiturn, Speed transfer, Extended scaling functions, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFIBUSfa
Industrial standard housing ∅58 mm, PROFIBUS interface, 25-bit multiturn, Speed transfer, Extended scaling functions, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFIBUSfa
Industrial standard housing ∅58 mm, PROFIBUS interface, 16 Bit singleturn, Speed transfer, Extended scaling functions, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFIBUSfa
Up to 50,000 ppr, Extended temperature range, Industrial standard housing ∅58 mm, Servo or clamping flange, 10 V ... 30 V with short-circuit proof push-pull output, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull, incrementalfa
Up to 50,000 ppr, Extended temperature range, Industrial standard housing ∅58 mm, Servo or clamping flange, 5 V with RS-422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: RS-422, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Sturdy and compact design, Up to 1500 ppr, 4.75 V ... 30 V with short-circuit proof push-pull output, RS 422 functionality at 5 V operation, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental or RS-422, incremental, Detection type: photoelectric sampling, Output type: push-pull, incremental or RS-422, incrementalfa
Solid shaft, Up to 31 bit overall resolution, CANopen interface, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: CANopenfa
Solid shaft, Up to 30 bit overall resolution, Redundant CANopen Interface, Independent photoelectric and magnetic redundant sampling, Redundant connection option with 2 connectors, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric and magnetic sampling, Interface type: CANopenfa
Solid shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: EtherCAT®
CoE (CANopen over EtherCAT, according to CiA DS-301 and DS-406 device profile CiA)fa
Solid shaft, Up to 31 bit overall resolution, CAN bus with SAE J1939 protocol, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: J1939fa
Solid shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: PROFIBUS DP
DPV0, DPV1, DPV2fa
Absolute rotary encoder of the innovative Pure Line, Solid shaft, IO-Link Interface for process data, parameterization and diagnosis, Suitable for condition monitoring, Measuring range, direction of rotation and switching signals programmable, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: IO-Linkfa
Absolute rotary encoder with photoelectric sampling and PROFINET interface, Solid shaft, 30 Bit multiturn, High accuracy due to photoelectric sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFINET IOfa
Absolute rotary encoder with magnetic sampling and PROFINET interface, Solid shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: PROFINET IOfa
Solid shaft, SSI interface, Up to 32 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: SSI ; SSI + incremental trackfa
Solid shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: PROFINET IOfa
Absolute rotary encoder of the innovative Performance Line, Solid shaft, Position and shaft velocity, IO-Link Interface for process data, parameterization and diagnosis, Suitable for condition monitoring, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: IO-Linkfa