Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Ethernet-APL rail field switch with 16 intrinsically safe Ex ia spur ports and spring terminals |
General specifications | ||
---|---|---|
Design / Mounting | Cabinet installation | |
Fieldbus support | n/a | |
Supply | ||
Rated voltage | 20 ... 60 V | |
Rated current | 1.3 ... 0.45 A | |
Power dissipation | max. 17.4 W | |
Voltage difference dual supply input | +/- 10 % | |
Power consumption | max. 26 W | |
Redundancy | dual supply input | |
Indicators/operating means | ||
LED PWR A/B | green: power on |
|
LED LNK/CHK | Off: no communication link active , Green: communication link active , Green flashing: communication link activity , Red flashing: check function |
|
LED STATUS | Off: Good ,
Blue: Maintenance required ,
Red: Failure |
|
Fault signal | VFC alarm 100 mA, 32 V DC, normally closed | |
Button | Device reset | |
Interface 1 | ||
Interface type | Ethernet-APL : 1 Vpp option spur connection | |
Port classification | S P A A | |
Number of ports | 16 | |
Port identification | S1...S16 | |
Power option | powered | |
Transfer rate | 10 MBit/s fullduplex | |
Rated voltage | 9.6 V | |
Rated current | 55.56 mA | |
Rated power | 540 mW | |
Cable shield grounding option | capacitive grounded | |
Connection type | pluggable spring terminals | |
Conductor cross section | single wire/stranded wire: 0.5 ... 2.5 mm2 | |
Conductor cross section solid wire | 2.08 ... 0.326 mm2 , 14 ... 18 AWG | |
Conductor cross section flexible wire | 2.08 ... 0.326 mm2 , 14 ... 18 AWG | |
Interface 2 | ||
Interface type | 1000BASE-T | |
Number of ports | 2 | |
Port identification | P 1 ... P 2 | |
Transfer rate | 10/100/1000 Mbps | |
Connection type | RJ-45 , EIA/TIA 568 B | |
Interface 3 | ||
Interface type | Slot for SFP transceiver SFP Multi-Source (MSA) compliant | |
Number of ports | 2 | |
Port identification | P 3 ... P 4 | |
Galvanic isolation | ||
Spurs/Supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
SFP/Supply | 620 V AC | |
1000BASE-T/Supply | 1500 V AC | |
1000BASE-T/Spurs | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
1000BASE-T/1000BASE-T | 1500 V AC | |
Housing/All | 620 V AC | |
Fault signal/All | 620 V AC | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Conformity | ||
Galvanic isolation | IEC 61010-1 | |
Electromagnetic compatibility | EN 61326 , NE 21 | |
Degree of protection | IEC 60529 | |
Ethernet | IEEE 802.3z , IEEE 802.3u , IEEE 802.3cg | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Climatic conditions | DIN IEC 721 | |
Software | ||
Industrial protocols | PROFINET , CC-B (PA) , dynamic reconfiguration , Netload Class III , pruning | |
Management | Web user interface , SNMP v1, v2 , v3 , PROFINET | |
Redundancy | PROFINET MRP , PROFINET system redundancy S2 | |
Management Information Base (MIB) | PROFINET conformance class B | |
Cybersecurity | HTTPS , Port locking , Protocol disabling , PROFINET security level 1 | |
Diagnostics function | 10BASE-T1L physical layer , port , Packet statistics , LLDP | |
Ambient conditions | ||
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) horizontally mounted no SFP installed -40 ... 65 °C (-40 ... 149 °F) horizontally mounted SFP installed |
|
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | ≤ 95 % non-condensing | |
Shock resistance | 15 g 11 ms | |
Vibration resistance | 1 g 10 ... 150 Hz | |
Pollution degree | max. 2, according to IEC 60664 | |
Corrosion resistance | acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Housing material | stainless steel 1.4301 , PC (Polycarbonate) | |
Degree of protection | IP20 according to EN 60529 | |
Mass | 3201 g | |
Dimensions | ||
Height | 158 mm | |
Width | 173 mm | |
Depth | 136.5 mm | |
Mounting | DIN rail mounting , wall mounting | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | TÜV 21 ATEX 8666 X | |
Marking | ![]() ![]() |
|
Supply | ||
Maximum safe voltage | 60 V | |
Interface 1 | ||
Voltage | 17.5 V | |
Current | 380 mA | |
Power | 1.67 W | |
Capacitance | IIC : 0.25 µF IIB/IIIC : 1.5 µF |
|
Inductance | IIC : 0.15 mH IIB/IIIC : 0.5 mH |
|
Interface 2 | ||
Maximum safe voltage | 60 V | |
Interface 3 | ||
Maximum safe voltage | 60 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2018 , EN 60079-11:2012 , EN 60079-7:2015+A1:2018 , IEC TS 60079-47:2021 | |
International approvals | ||
IECEx approval | IECEx TUR 21.0072X | |
Approved for | Ex ic ec [ia Ga] IIC T4 Gc [Ex ia Da] IIIC |
|
Certificates and approvals | ||
Patents | This product may be covered by the following patent: US 9,762,409 | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 19170104 |
ECLASS 12.0 | 19170104 |
ECLASS 11.0 | 19170104 |
ECLASS 10.0.1 | 19170104 |
ECLASS 9.0 | 19170104 |
ECLASS 8.0 | 19170104 |
ECLASS 5.1 | 19030102 |
ETIM 9.0 | EC001478 |
ETIM 8.0 | EC001478 |
ETIM 7.0 | EC001478 |
ETIM 6.0 | EC001478 |
ETIM 5.0 | EC001478 |
UNSPSC 12.1 | 43222608 |
The Ethernet-APL rail field switch is a ruggedized, managed field switch offering connectivity for Ethernet-APL devices to Ethernet networks via any protocol. The connections, i. e., "spur" ports, provide intrinsically safe (Ex ia) power and communication to instruments located in Zone 0/1. APL field switches can be installed in Zone 2.
The APL field switch features 2 Gigabit Ethernet ports and 2 SFP ports. The SFP ports provide connections for a choice of optional SFP transceivers to be used in explosion-hazardous areas and different distances.
For PROFINET, the APL field switch supports Class B networks. For high-availability installations, the APL field switch provides redundancy mechanisms such as MRP ring redundancy and S2 system redundancy.
Easy configuration and diagnostics of the APL field switch are accessible via FDI and web-based management. PROFINET device functions and SNMP assure fast start-up and enable the use of predictive maintenance. Comprehensive network and physical layer diagnostics enable proactive management strategies to reduce risk of failure and downtime.
The APL field switch implements enhanced network security and supports SNMPv3, the locking of unused ports, and the HTTPS protocol.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Customized Solution for Tank Farm Modernization | ENG | 254 KB | |
Application Report - Improve Device Status Visibility and Adapt to the Future with Ethernet-APL | ENG | 220 KB | |
Application report - Improve device status visibility and adapt to the future with Ethernet-APL | ENG | 223 KB |
Product information | Language | File Type | File Size |
---|---|---|---|
Intrinsically safe examination of Ethernet-APL Field Switch FISCO installations / Eigensichere Prüfung von Ethernet-APL-Field-Switch-FISCO-Installationen | ALL | 420 KB | |
FDI Compatibility Matrix | ENG | 87 KB | |
Manuals | |||
Software Manual | ENG | 4125 KB | |
Manual | ENG | 3472 KB | |
Software Information | |||
Software Release Notes FDI Device Package ARS*IA** | ENG | 298 KB | |
Software Release Notes PANOS | ENG | 317 KB | |
EULA Pepperl+Fuchs Discovery and Configuration Tool | ENG | 57 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 13474 KB |
CAE | |||
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 10900 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Brasil TUV Rheinland Brazil | TÜV 23.0467 X | ALL | 1240 KB | |
China SITIIAS CCC Ex Certificate | 2022322310004916 (Singapore) | ALL | 1129 KB | |
Europe TUV Rheinland ATEX | TÜV 21 ATEX 8666 X | ALL | 222 KB | |
Worldwide TUV Rheinland IECEx Certificate of Conformity | IECEx TUR 21.0072X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5870 | ALL | 116 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
PROFINET GSDML for ARS*IA* / PROFINET GSDML für ARS*IA* | V2.44-20231204 | ZIP | 16 KB |
FDI Device Package for ARS*IA* / FDI Device Package für ARS*IA* | 1.5.146 | ZIP | 14228 KB |
FIMlet for ABB FIM system and ARS*I** / FIMlet für ABB FIM system und ARS*I** | 1.5.74 | ZIP | 25087 KB |
Firmware | |||
PANOS (Operating System for Ethernet-APL Field Switches) / PANOS (Betriebssystem für Ethernet-APL Field Switches) | 1.3.0.3087 | ZIP | 116763 KB |
Software Tools | |||
Pepperl+Fuchs Discovery and Configuration Tool (PFDCT) / Pepperl+Fuchs Discovery and Configuration Tool (PFDCT) | 2.4.0.412 | ZIP | 4773 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
RSS Info Service for PANOS Updates
Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.