Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ethernet-APL Rail Field Switch ARS12-B2-IA24-1

FieldConnex®
ARS12-B2-IA24-1
  • Managed Ethernet-APL field switch for process industries
  • PROFINET MRP, S2 redundancy and dynamic reconfiguration
  • 2 ports each for 1000BASE-T and SFP transceivers
  • Redundant power input 20 VDC ... 60 VDC
  • Installation in Zone 2
  • Physical layer diagnostics at the spur
  • Configuration and diagnosis with FDI, web interface, PROFINET device functions and SNMP
  • Support of network security
  • Powered spur ports intrinsically safe Ex ia according to 2-WISE

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ARS12-B2-IA24-1

Product Description
Ethernet-APL rail field switch with 24 intrinsically safe Ex ia spur ports and screw terminals
General specifications
Design / MountingCabinet installation
Installation in hazardous areaZone 2
Fieldbus supportn/a
Supply
Rated voltage20 ... 60 V
Rated current1.8 ... 0.6 A
Power dissipationmax. 23 W
Voltage difference dual supply input+/- 10 %
Power consumptionmax. 36 W
Redundancydual supply input
Indicators/operating means
LED PWR A/Bgreen: power on
LED LNK/CHKOff: no communication link active ,
Green: communication link active ,
Green flashing: communication link activity ,
Red flashing: check function
LED STATUSOff: Good , Blue: Maintenance required , Red: Failure
Fault signalVFC alarm 100 mA, 32 V DC, normally closed
ButtonDevice reset
Interface 1
Interface typeEthernet-APL : 1 Vpp option spur connection
Port classificationS P A A
Number of ports24
Port identificationS1...S24
Power optionpowered
Transfer rate10 MBit/s fullduplex
Rated voltage9.6 V
Rated current55.56 mA
Rated power540 mW
Cable shield grounding optioncapacitive grounded
Connection typescrew terminals , pluggable
Conductor cross sectionsingle wire/stranded wire: 0.2 ... 2.5 mm2
Conductor cross section solid wire2.08 ... 0.326 mm2 , 14 ... 18 AWG
Conductor cross section flexible wire2.08 ... 0.326 mm2 , 14 ... 18 AWG
Interface 2
Interface type1000BASE-T
Number of ports2
Port identificationP 1 ... P 2
Transfer rate10/100/1000 Mbps
Connection typeRJ-45 , EIA/TIA 568 B
Interface 3
Interface typeSlot for SFP transceiver SFP Multi-Source (MSA) compliant
Number of ports2
Port identificationP 3 ... P 4
Galvanic isolation
Spurs/Supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
SFP/Supply620 V AC
1000BASE-T/Supply1500 V AC
1000BASE-T/Spurssafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
1000BASE-T/1000BASE-T1500 V AC
Housing/All620 V AC
Fault signal/All620 V AC
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Conformity
Galvanic isolationIEC 61010-1
Electromagnetic compatibilityEN 61326 , NE 21
Degree of protectionIEC 60529
EthernetIEEE 802.3z , IEEE 802.3u , IEEE 802.3cg
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Climatic conditionsDIN IEC 721
Software
Industrial protocolsPROFINET , CC-B (PA) , dynamic reconfiguration , Netload Class III , pruning
ManagementWeb user interface , SNMP v1, v2 , v3 , PROFINET
RedundancyPROFINET MRP , PROFINET system redundancy S2
Management Information Base (MIB)PROFINET conformance class B
CybersecurityHTTPS , Port locking , Protocol disabling , PROFINET security level 1
Diagnostics function10BASE-T1L physical layer , port , Packet statistics , LLDP
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F) horizontally mounted no SFP installed
-40 ... 65 °C (-40 ... 149 °F) horizontally mounted SFP installed
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity≤ 95 % non-condensing
Shock resistance15 g 11 ms
Vibration resistance1 g 10 ... 150 Hz
Pollution degreemax. 2, according to IEC 60664
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Housing materialstainless steel 1.4301 , Polycarbonate
Degree of protectionIP20
Mass3826 g
Dimensions
Height158 mm
Width257 mm
Depth136.5 mm
MountingDIN rail mounting , wall mounting
Data for application in connection with hazardous areas
EU-type examination certificateTÜV 21 ATEX 8666 X
MarkingEx-Hexagon II 3 (1) G Ex ic ec [ia Ga] IIC T4 Gc
Ex-Hexagon II (1) D [Ex ia Da] IIIC
Supply
Maximum safe voltage60 V
Interface 12-WISE power source
Voltage Uo17.5 V
Current Io380 mA
Power Po1.67 W
Capacitance CoIIC : 0.25 µF
IIB/IIIC : 1.5 µF
Inductance LoIIC : 0.15 mH
IIB/IIIC : 0.5 mH
Interface 2
Maximum safe voltage Um60 V
Interface 3
Maximum safe voltage Um60 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2018 , EN 60079-11:2012 , EN 60079-7:2015+A1:2018 , IEC TS 60079-47:2021
International approvals
IECEx approvalIECEx TUR 21.0072X
Approved forEx ic ec [ia Ga] IIC T4 Gc
[Ex ia Da] IIIC
Certificates and approvals
PatentsThis product may be covered by the following patent: US 9,762,409
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.019170104
ECLASS 12.019170104
ECLASS 11.019170104
ECLASS 10.0.119170104
ECLASS 9.019170104
ECLASS 8.019170104
ECLASS 5.119030102
ETIM 9.0EC001478
ETIM 8.0EC001478
ETIM 7.0EC001478
ETIM 6.0EC001478
ETIM 5.0EC001478
UNSPSC 12.143222608

Details: ARS12-B2-IA24-1

Function

The Ethernet-APL rail field switch is a ruggedized, managed field switch offering connectivity for Ethernet-APL devices to Ethernet networks via any protocol. The connections, i. e., "spur" ports, provide intrinsically safe (Ex ia) power and communication to instruments located in Zone 0/1. APL field switches can be installed in Zone 2.

The APL field switch features 2 Gigabit Ethernet ports and 2 SFP ports. The SFP ports provide connections for a choice of optional SFP transceivers to be used in explosion-hazardous areas and different distances.

For PROFINET, the APL field switch supports Class B networks. For high-availability installations, the APL field switch provides redundancy mechanisms such as MRP ring redundancy and S2 system redundancy.

Easy configuration and diagnostics of the APL field switch are accessible via FDI and web-based management. PROFINET device functions and SNMP assure fast start-up and enable the use of predictive maintenance. Comprehensive network and physical layer diagnostics enable proactive management strategies to reduce risk of failure and downtime.

The APL field switch implements enhanced network security and supports SNMPv3, the locking of unused ports, and the HTTPS protocol.

Informative Literature: ARS12-B2-IA24-1

Language Selection:
LiteratureLanguageFile TypeFile Size
Produkt Information - Ethernet-APL Rail Field Switch — the Latest FieldConnex® InnovationENGPDF2148 KB
Application Report - Customized Solution for Tank Farm ModernizationENGPDF254 KB
Application Report - First Steps Towards the Digitalization of a Recycling PlantENGPDF376 KB
Application Report - Improve Device Status Visibility and Adapt to the Future with Ethernet-APLENGPDF220 KB
Application report - Improve device status visibility and adapt to the future with Ethernet-APLENGPDF223 KB

Product Documentation: ARS12-B2-IA24-1

Language Selection:
Product informationLanguageFile TypeFile Size
Intrinsically safe examination of Ethernet-APL Field Switch FISCO installations / Eigensichere Prüfung von Ethernet-APL-Field-Switch-FISCO-InstallationenALLPDF420 KB
Control System CompatibilityENGPDF149 KB
Safety and Security Documentation
Instruction manualENGPDF168 KB
Manuals
Software ManualENGPDF4125 KB
Hardware ManualENGPDF3472 KB
Software Information
Software Release Notes FDI Device Package ARS*IA**ENGPDF342 KB
Software Release Notes PANOSENGPDF317 KB
EULA Pepperl+Fuchs Discovery and Configuration ToolENGPDF57 KB

Design / Simulation: ARS12-B2-IA24-1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP14718 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ10052 KB

Approvals: ARS12-B2-IA24-1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Brasil TUV Rheinland BrazilTÜV 23.0467 XALLPDF1240 KB
China SITIIAS CCC Ex Certificate2022322310004916 (Singapore)ALLPDF1129 KB
Europe TUV Rheinland ATEXTÜV 21 ATEX 8666 XALLPDF222 KB
Worldwide TUV Rheinland IECEx Certificate of ConformityIECEx TUR 21.0072XALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5870ALLPDF116 KB

Software: ARS12-B2-IA24-1

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
PROFINET GSDML for ARS*IA* / PROFINET GSDML für ARS*IA*V2.44-20231204ZIP16 KB
FDI Device Package for ARS*IA* / FDI Device Package für ARS*IA*1.6.200ZIP14193 KB
FIMlet for ABB FIM system and ARS*I** / FIMlet für ABB FIM system und ARS*I**1.6.80ZIP25020 KB
Firmware
PANOS (Operating System for Ethernet-APL Field Switches) / PANOS (Betriebssystem für Ethernet-APL Field Switches)1.3.0.3087ZIP116763 KB
Software Tools
Pepperl+Fuchs Discovery and Configuration Tool (PFDCT) / Pepperl+Fuchs Discovery and Configuration Tool (PFDCT)2.4.0.412ZIP4773 KB

Associated Products: ARS12-B2-IA24-1

Accessories
FieldConnex®, Separation wall for intrinsically safe application (packaging unit: 2 pieces), Designed for use with Ethernet APL rail field switchespa
Wall mounting kit consisting of 2 mounting brackets, designed for use with Ethernet APL rail field switchpa
Protective covers for SFP sockets (packaging unit: 10 pieces)pa
Protective covers for RJ45 sockets (packaging unit: 10 pieces)pa
FieldConnex®, SFP transceiver, 2 km, 100BASE-FX, fast Ethernet multimode fiber, 100BASE-FX fast Ethernet multimode-fiber SFP, Certified for use with Ethernet-APL field switches in Zone 2, Class 1 laser product complies with EN 60825-1, SFP Multi-Source Agreement compliant, Ethernet link up to 2 kmpa
FieldConnex®, SFP transceiver, 550 m, 1000BASE-SX, Gigabit Ethernet multimode fiber, 1000BASE-SX Gigabit Ethernet multimode-fiber SFP, Certified for use with Ethernet-APL field switches in Zone 2, Class 1 laser product complies with EN 60825-1, SFP Multi-Source Agreement compliant, Ethernet link up to 550 mpa
User interface for PROFIBUS components, Simple access to measurements, diagnostic and configuration data, Supports any FDT/DTM hostpa
FieldConnex®, SFP transceiver, 2 km, 100BASE-FX, fast Ethernet multimode fiber, 100BASE-LX fast Ethernet single-mode fiber SFP transceiver, Certified for use with Ethernet-APL field switches in Zone 2, Class 1 laser product complies with EN 60825-1, SFP Multi-Source Agreement compliant, Ethernet link up to 30 kmpa
FieldConnex®, SFP transceiver, 550 m, 1000BASE-SX, Gigabit Ethernet multimode fiber, 1000BASE-LX Gigabit Ethernet single-mode fiber SFP transceiver, Certified for use with Ethernet-APL field switches in Zone 2, Class 1 laser product complies with EN 60825-1, Ethernet link up to 10 km, Duplex LC connectorpa

Ethernet-APL enables continuous communication across all hierarchy levels. Learn more about the pioneering technology …

RSS Info Service for PANOS Updates

Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.

From decisions to planning, installation, and commissioning up to operation and maintenance: Discover how to make the most out of your fieldbus infrastructure …