Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

System Cable ACC-MB-HGC.HON.150

ACC-MB-HGC.HON.150
  • Customized for Honeywell, C-Series

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ACC-MB-HGC.HON.150

Product Description
System cable for motherboard (MBHC*HSC) to Honeywell control system (C300)
General specifications
Number of pins25
Electrical specifications
Rated current7.5 A
Ambient conditions
Ambient temperature-55 ... 125 °C (-67 ... 257 °F)
Mechanical specifications
Degree of protectionIP20
ConnectionIDC plug, 16-pin / D-Sub plug 25-pin
Material
HousingSteel
CableAWG 24
Cable length15 m

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: ACC-MB-HGC.HON.150

Function

The system cable connects the Honeywell Series C with FIM4/FIM8 host modules and the motherboard from Pepperl+Fuchs.

The number of cables required is determined by the number of system connectors on the Power Hub motherboard.

Associated Products: ACC-MB-HGC.HON.150

Accessory of
FieldConnex® Fieldbus, Power hub motherboard for protocol gateways modules, For 2 gateway modules, For PROFIBUS PA, Redundant configuration, Installation in Zone 2/Class I, Div. 2, Spring terminals or screw terminals selectable, IECEx approval, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunkpa

Ethernet-APL enables continuous communication across all hierarchy levels. Learn more about the pioneering technology …

RSS Info Service for PANOS Updates

Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.

From decisions to planning, installation, and commissioning up to operation and maintenance: Discover how to make the most out of your fieldbus infrastructure …