Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Stack light LED permanent light element, 2-stage signaling |
General specifications | ||
---|---|---|
Light type | LED solid | |
Color | yellow/red | |
Electrical specifications | ||
Rated operating voltage | 24 V AC/DC ± 10 % | |
Rated operating current | 60 mA | |
Supply frequency | 50 Hz | |
Protection class | II | |
Inrush current | 500 mA | |
Ambient conditions | ||
Ambient temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Pollution degree | 3, in connection area 2 | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | cable | |
Cable entry | Membrane sleeve, max. core cross section 0.34 mm2/AWG22 | |
Material | PC | |
Mass | 146 g | |
Dimensions | ||
Height | 141 mm | |
Diameter | 38 mm | |
Cable length | 2 m | |
Life span | max. 50,000 h |
System | Classcode |
---|---|
ECLASS 13.0 | 27371220 |
ECLASS 12.0 | 27371220 |
ECLASS 11.0 | 27371220 |
ECLASS 10.0.1 | 27371220 |
ECLASS 9.0 | 27371220 |
ECLASS 8.0 | 27371220 |
ECLASS 5.1 | 27371220 |
ETIM 9.0 | EC000232 |
ETIM 8.0 | EC000232 |
ETIM 7.0 | EC000232 |
ETIM 6.0 | EC000232 |
ETIM 5.0 | EC000232 |
UNSPSC 12.1 | 39121533 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4943 | ALL | 161 KB |