Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Stack light solid light element VAZ-LAMP-70MM-YE

VAZ-LAMP-70MM-YE
  • Modular design
  • Flexible combination of signal elements
  • Bayonet system for simple mounting and dismounting
  • 70-mm-series

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAZ-LAMP-70MM-YE

Product Description
Stack light solid light element, yellow
General specifications
UL File NumberE223176
Coloryellow
Electrical specifications
Rated operating voltage24 V AC/DC
Rated operating currentilluminant dependend
Protection classIII
Bulb24 V / max. 7 W
holder BA15D
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECEN 60947-5-1
EN 60947-1
Standard conformity
Degree of protectionEN 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP65
ConnectionBayonet system
Dimensions
Height65 mm
Diameter70 mm
Life spanilluminant dependend

Classifications

SystemClasscode
ECLASS 13.027371220
ECLASS 12.027371220
ECLASS 11.027371220
ECLASS 10.0.127371220
ECLASS 9.027371220
ECLASS 8.027371220
ECLASS 5.127371220
ETIM 9.0EC000232
ETIM 8.0EC000232
ETIM 7.0EC000232
ETIM 6.0EC000232
ETIM 5.0EC000232
UNSPSC 12.139121533

Details: VAZ-LAMP-70MM-YE

Function

The element lights using an incandescent, low-cost bulb. It has been designed and tested according to EN 60947-5-1.

It is available in a variety of colors and is easy to fit into the corresponding connection element by means of a bayonet system. Its modular design permits any combinations and has reduced operating and storage costs.

Informative Literature: VAZ-LAMP-70MM-YE

Language Selection:
LiteratureLanguageFile TypeFile Size
Product information AS-Interface StacklightsENGPDF452 KB

Product Documentation: VAZ-LAMP-70MM-YE

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction Manual Stack Lights / Betriebsanleitung SignalsäuleALLPDF1085 KB

Design / Simulation: VAZ-LAMP-70MM-YE

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1365 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VAZ-LAMP-70MM-YE

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
US CA ULCoC E223176 RptRef E223176-20080912ALLPDF242 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2849BALLPDF116 KB

Associated Products: VAZ-LAMP-70MM-YE

Accessory of

250.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

AS-Interface module for stack lightfa
Matching System Components
134.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Signal tower connection element IO-Link with coverfa
Matching System Components

Stack light terminal base with cover platefa
Stack light terminal base with cover platefa
Accessories
Bulb for solid light element stack light fa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.