Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Control Unit Ex e, GRP, Control Switch LCP2.4P.S201X.F.1

LCP2.4P.S201X.F.1
  • Large control switch, 2 position - 2x NO / 2x NC - labeling 'l - ll'
  • Glass-fiber reinforced polyester (GRP) enclosure
  • Ex de and Ex tb certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Bottom face cable gland polyamide, 1x M25
  • Degree of protection IP66

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LCP2.4P.S201X.F.1

Electrical specifications
Operating voltage250 V max.
Operating current16 A max.
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
Functioncontrol switch, large
Colorblack
Shroudyes
Contact configuration2x NO / 2x NC
all NC contacts have a direct opening action for emergency stop functions
Switching configuration2 position changeover
Usage categoryAC12 - 12 ... 250 V AC - 16 A
AC15 - 12 ... 250 V AC - 10 A
DC13 - 12 ... 110 V DC - 1 A
DC13 - 12 ... 24 V DC - 1A
Number of poles4
Operator actionengage - engage
LabelingI - II
Mechanical specifications
Enclosure rangeLCP
Enclosure coverfully detachable
Cover fixingstainless steel socket cap head screws
ScrewsM6
Number4
Tightening torque2 Nm
Degree of protectionIP66
Cable entry face B
M25 quantity1
M25 seriesCable Glands, Plastic
M25 typeCG.PEDS1.M25.*
M25 clamping range10 ... 18 mm
Defined entry areaface B
Material
Enclosurecarbon loaded, antistatic glass-fiber reinforced polyester (GRP)
Finishinherent color black
Sealone piece closed cell silicone
Mass3 kg
Dimensions
Height (A)220 mm
Width (B)110 mm
Depth (C)101 mm
External dimension with operating element (C1)142 mm
Mounting holes distance (G)220 mm
Mounting holes distance (H)78 mm
Mounting holes diameter (J)7 mm
Maximum external dimension (K)235 mm
Tightening torque
Nut torque at enclosure (SW1)see datasheets of cable glands
Grounding2.5 mm2 grounding terminal
Ambient conditions
Ambient temperature-40 ... 55 °C (-40 ... 131 °F) @ T4
-40 ... 40 °C (-40 ... 104 °F) @ T6
Data for application in connection with hazardous areas
EU-type examination certificateCML 16 ATEX 3009X
MarkingEx-Hexagon II 2 GD
Ex db eb mb IIC T* Gb
Ex tb IIIC T** °C Db
T6/T80 °C @ Ta +40 °C
T4/T130 °C @ Ta +55 °C
International approvals
IECEx approvalIECEx CML 16.0008X
UKCA approvalCML 22 UKEX 2550X
Further approvalson request: CCC, ECAS, IA
Conformity
Degree of protectionEN 60529
Usage categoryIEC / EN 60947
CE marking0080 or 0102, see type label
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessoriesengraved traffolyte tag label
engraved AISI 316L stainless steel tag label
color in-fill stainless steel tag label

Classifications

SystemClasscode
ECLASS 13.027144052
ECLASS 12.027144052
ECLASS 11.027144052
ECLASS 10.0.127144052
ECLASS 9.027144052
ECLASS 8.027144052
ECLASS 5.127371228
ETIM 9.0EC000522
ETIM 8.0EC000522
ETIM 7.0EC000522
ETIM 6.0EC000522
ETIM 5.0EC000522
UNSPSC 12.139121314

Details: LCP2.4P.S201X.F.1

Product Documentation: LCP2.4P.S201X.F.1

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Control Units Series LCP* / LCS* (notified body: CML)ENGPDF131 KB

Approvals: LCP2.4P.S201X.F.1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CML IECEx Certificate of ConformityIECEx CML 16.0008XALLLINK---
Europe CML ATEXCML 16ATEX3009XALLPDF298 KB
UK-Type Examination CertificateCML 22UKEX2550XALLPDF264 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3243BALLPDF331 KB