Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 690 V max. | |
Rated impulse withstand voltage | 6 kV | |
Rated frequency | 50Hz | |
Short circuit current limitation | recommended: 63 A, gG | |
Operating current | 63 A max. | |
Terminal capacity | ||
Main terminals capacity | 2x 1 mm2 ... 16 mm2 | |
Main terminals torque | 1.8 Nm | |
Grounding terminals capacity | 2x 1.5 mm2 ... 25 mm2 | |
Grounding terminals torque | 3.6 Nm max. | |
Rated insulation voltage | 690 V | |
Function | switch disconnector | |
Color | black with yellow shroud | |
Contact configuration | 4x NO | |
Switching configuration | 2 position with left OFF | |
Usage category | AC23: 690 V AC - 63 A AC3: 690 V AC - 63 A |
|
Number of poles | 4 | |
Auxiliary contacts | 2x NO delayed, advanced opening | |
Auxiliary contacts usage category | AC15: 500 V AC - 1.5 A / 440 V AC - 3.0 A / 240 V AC - 6.0 A | |
Operator action | engage - engage | |
Lockable | in 'OFF' position | |
Labeling | 0 - I | |
Mechanical specifications | ||
Enclosure range | EJB | |
Enclosure cover | fully detachable | |
Cover fixing | stainless steel socket cap head screws | |
Screws | M8 | |
Number | 10 | |
Tightening torque | 20 Nm | |
Yield stress | min. 450 N/mm2 | |
Degree of protection | IP66 | |
Cable entry face B | ||
M20 quantity | 1 | |
M20 series | Stopping Plugs, Metal, Hexagon Head | |
M20 type | SP.MD.M20.BN.* | |
M32 quantity | 2 | |
M32 series | Stopping Plugs, Metal, Hexagon Head | |
M32 type | SP.MD.M32.BN.* | |
Defined entry area | face B | |
Material | ||
Enclosure | aluminum alloy | |
Finish | epoxy coated RAL 7005 (grey) | |
Mass | approx. 18.5 kg | |
Dimensions | values might differ slightly due to casting and manufacturing tolerances | |
External dimension (A) | 265 mm | |
External dimension (B) | 225 mm | |
External dimension (C) | 180 mm | |
External dimension with operating element (C1) | 210.5 mm | |
Mounting holes distance (G) | 188 mm | |
Mounting holes distance (H) | 206 mm | |
Mounting holes diameter (J) | 8 mm | |
Maximum external dimension (K) | 258 mm | |
Tightening torque | ||
Nut torque at enclosure (SW1) | see datasheets of stopping plugs | |
Grounding | M6 external grounding points | |
Ambient conditions | ||
Ambient temperature | -20 ... 50 °C (-4 ... 122 °F) @ T6 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | INERIS 14 ATEX 0022X | |
Marking | ![]() Ex d IIB+H2 T* Gb Ex tb IIIC Db |
|
International approvals | ||
IECEx approval | IECEx INE 14.0029X | |
UKCA approval | CML 21 UKEX 1424X | |
Further approvals | further on request | |
Conformity | ||
Degree of protection | EN60529 | |
Usage category | IEC / EN 60947 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27144052 |
ECLASS 12.0 | 27144052 |
ECLASS 11.0 | 27144052 |
ECLASS 10.0.1 | 27144052 |
ECLASS 9.0 | 27144052 |
ECLASS 8.0 | 27144052 |
ECLASS 5.1 | 27370401 |
ETIM 9.0 | EC000522 |
ETIM 8.0 | EC000522 |
ETIM 7.0 | EC000522 |
ETIM 6.0 | EC000522 |
ETIM 5.0 | EC000522 |
UNSPSC 12.1 | 39121314 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction Manual EJB | ENG | 256 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe INERIS ATEX | INERIS 14 ATEX 0022X | ALL | 543 KB | |
INERIS IECEx Certificate of Conformity | IECEx INE 14.0029X | ALL | LINK | --- |
UK-Type Examination Certificate | CML 21UKEX1424X | ALL | 148 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0832G | ALL | 387 KB |