Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 690 V AC max. | |
Operating current | 350 A max. | |
Mechanical specifications | ||
Enclosure cover | fully detachable | |
Cover fixing | ||
Screws | M6 stainless steel combination Phillips and slotted screw | |
Number | 4 | |
Tightening torque | 2 Nm | |
Cover seal | silicone cord | |
Degree of protection | IP66 / IP67 | |
Cable entry | see data table | |
Terminal assembly | ||
Number of rails | see data table | |
Terminal type | Standard see PDF datasheet, other terminal types optional | |
Number of terminals per rail | see data table | |
Material | ||
Enclosure | carbon loaded, antistatic glass-fiber reinforced polyester (GRP) | |
Finish | inherent color black | |
Grounding plate | see data table | |
Mass | see data table | |
Dimensions | see data table | |
Mounting | see data table | |
Grounding | none as standard optional M6 internal/external brass grounding bolt |
|
Ambient conditions | ||
Ambient temperature | -40 ... 40 °C (-40 ... 104 °F) , optional -50 ... 60 °C (-58 ... 140 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CML 15 ATEX 3005X | |
Marking | II 2 GD Ex eb IIC T* Gb, Ex tb IIIC T** Db or Ex ia IIC T* Gb, Ex tb IIIC T** Db or Ex eb IIC T* Gb, Ex ia IIC T* Gb, Ex tb IIIC T** Db T6/T80 °C @ Ta +40 °C T5/T95 °C @ Ta +55 °C T4/T125 °C @ Ta +85 °C |
|
Maximum power dissipation | see data table | |
International approvals | ||
IECEx approval | IECEx CML 16.0004X | |
EAC approval | RU C-DE.BH02.B.00016/18 | |
IA approval | MASC S/18-0005X | |
Conformity | ||
Degree of protection | EN60529 | |
CE marking | 0102 | |
General information | ||
Ordering information | This terminal box will be delivered completely configured and assembled ready for use. For configuration details please contact customer service. | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Optional accessories | see data table |
System | Classcode |
---|---|
ECLASS 13.0 | 27180502 |
ECLASS 12.0 | 27180502 |
ECLASS 11.0 | 27180502 |
ECLASS 10.0.1 | 27180502 |
ECLASS 9.0 | 27180502 |
ECLASS 8.0 | 27180502 |
ECLASS 5.1 | 27180502 |
ETIM 9.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 6.0 | EC002503 |
ETIM 5.0 | EC002713 |
UNSPSC 12.1 | 39121314 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Terminal Boxes Series GL*.T (notified body: CML) | ENG | 189 KB | |
Safety and Security Documentation | |||
Brief Instructions - GL terminal boxes | ENG | 690 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
CML IECEx Certificate of Conformity | IECEx CML 16.0004X | ALL | LINK | --- |
Europe CML II 2GD ATEX | CML15ATEX3005X | ALL | 147 KB | |
Europe Sira CSA II 2GD ATEX | Sira 99 ATEX 3200X | ALL | 276 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3239C | ALL | 335 KB |