Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Junction Box Ex e, Glass-Fiber Reinforced Polyester (GRP) GR.TJE.13.18.09.B-S0001

GR.TJE.13.18.09.B-S0001
  • Carbon loaded, antistatic glass-fiber reinforced polyester
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex e and Ex tb certified
  • 129 mm x 179 mm x 91 mm
  • Modern design with high impact resistance
  • Easy installation due to easily accessible mounting points
  • Easy cover opening without damage due to mulitple pry points
  • Bottom face cable glands polyamide, 6x M20; left side cable gland polyamide, 1x M20; right side cable gland polyamide, 1x M20

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  GR.TJE.13.18.09.B-S0001

Electrical specifications
Operating voltage690 V AC / DC max. for ATEX / IECEx
Mechanical specifications
Enclosure coverfully detachable
Cover fixing
ScrewsM6 stainless steel combination Phillips and slotted screw
Number4
Tightening torque3.5 Nm
Cover sealfoamed silicone
Degree of protectionIP66
Cable entrythru-holes
Cable entry face B
M20 quantity6
M20 seriesCable Glands, Plastic
M20 typeCG.PEDS1.M20.*
M20 clamping range6 ... 12 mm
Cable entry face C
M20 quantity1
M20 seriesCable Glands, Plastic
M20 typeCG.PEDS1.M20.*
M20 clamping range6 ... 12 mm
Cable entry face D
M20 quantity1
M20 seriesCable Glands, Plastic
M20 typeCG.PEDS1.M20.*
M20 clamping range6 ... 12 mm
Terminal assembly
Rail orientationhorizontal
Number of horizontal rails1
Usable length per horizontal rail101.5 mm
Terminal type18 x UT 2.5
2 x UT 2.5 PE
Terminal capacity2.5 mm2
Material
Enclosurecarbon loaded, antistatic glass-fiber reinforced polyester (GRP)
Finishinherent color black
Massapprox. 1 kg
Dimensions
External dimension (A)129 mm
External dimension (B)179 mm
External dimension (C)91.5 mm
Internal dimension (D)106 mm
Internal dimension (E)156 mm
Internal dimension (F)69 mm
Mounting holes distance (G)106 mm
Mounting holes distance (H)126 mm
Mounting holes diameter (J)7 mm
Thickness of mounting brackets (N)18 mm
Mounting2 screws
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Data for application in connection with hazardous areas
EU-type examination certificateCML 17 ATEX 3255X
MarkingEx-Hexagon II 2 GD
Ex eb IIC T* Gb
Ex tb IIIC T** °C Db
T6/T80 °C @ Ta +40 °C
T4/T130 °C @ Ta +60 °C
International approvals
IECEx approvalIECEx CML 17.0144X
UKCA approvalCML 21 UKEX 3896X
Further approvalsfurther on request
Conformity
Degree of protectionEN60529
CE marking0102
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027180502
ECLASS 12.027180502
ECLASS 11.027180502
ECLASS 10.0.127180502
ECLASS 9.027180502
ECLASS 8.027180502
ECLASS 5.127180502
ETIM 9.0EC002503
ETIM 8.0EC002503
ETIM 7.0EC002503
ETIM 6.0EC002503
ETIM 5.0EC002713
UNSPSC 12.139121314

Details: GR.TJE.13.18.09.B-S0001

Informative Literature: GR.TJE.13.18.09.B-S0001

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Information - New GR Series GRP Enclosures for Terminal Boxes and Control StationsENGPDF1053 KB
Application Report - Explosion-Protected Junction Box with Viewing Window for Quick and Easy InspectionsENGPDF359 KB

Product Documentation: GR.TJE.13.18.09.B-S0001

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Terminal Boxes Series GR.TB*ENGPDF173 KB
Safety and Security Documentation
Instruction manualENGPDF165 KB

Approvals: GR.TJE.13.18.09.B-S0001

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CML IECEx Certificate of ConformityIECEx CML 17.0144XALLLINK---
Europe CML II 2GD ATEXCML 17ATEX3255XALLPDF150 KB
UK-Type Examination CertificateCML 21UKEX3896XALLPDF142 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3934BALLPDF441 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6805ALLPDF257 KB
SR Series—Stainless Steel Enclosures for Hazardous Areas

The new SR enclosure series made of stainless steel impresses with its modular concept: Discover the range of enclosures that perfectly solves every application—at every level …

Use our online tool to quickly configure your individual terminal box.

You receive a tender within a business day!