Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

FO Splice Box in Stainless Steel with Return Flange SR.TFO.26.26.16.B.0-S0004

SR.TFO.26.26.16.B.0-S0004
  • Safe protection of fiber optic cable splices in hazardous areas
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex op pr and Ex tb certified
  • Stainless Steel AISI 316L
  • 4 splice trays, 12 fusion-type splices per tray

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SR.TFO.26.26.16.B.0-S0004

Mechanical specifications
Enclosure coverfully detachable
Cover fixingstainless steel A4 (V4A) hexagonal head screws
ScrewsM6
Number4
Tightening torque3 Nm - 3.5 Nm
Cover sealsilicone
Degree of protectionIP66
Cable entrythru-holes direct through body
Gland plate on face(s)
Cable entry face C
M20 quantity8
M20 series4 Cable Glands, Plastic
4 Stopping Plugs, Plastic
M20 type4 CG.PEDS1.M20.*
4 SP.PE.M20.*
M20 clamping range6 ... 12 mm
Cable entry face D
M20 quantity8
M20 series4 Cable Glands, Plastic
4 Stopping Plugs, Plastic
M20 type4 CG.PEDS1.M20.*
4 SP.PE.M20.*
M20 clamping range6 ... 12 mm
Material
Enclosure1.5 mm AISI 316L, (1.4404) stainless steel
Finishbrushed
Massapprox. 6.1 kg
Dimensions
External dimension (A)260 mm
External dimension (B)260 mm
External dimension (C)160 mm
External dimension with screws (C2)174 mm
Internal dimension (D)206 mm
Internal dimension (E)206 mm
Internal dimension (F)124.5 mm
Mounting holes distance (G)225 mm
Mounting holes distance (G1)295 mm
Mounting holes distance (G2)212.5 mm
Mounting holes distance (H)225 mm
Mounting holes distance (H1)295 mm
Mounting holes distance (H2)212.5 mm
Mounting holes diameter (J)7 mm
Thickness of mounting brackets (N)8.5 mm
Maximum external dimension (K)310 mm
Maximum external dimension (K1)310 mm
Mounting4 Mounting bracket for wall mounting included in the scope of delivery
GroundingM6 internal/external brass nickel-plated grounding bolt
M6 internal stainless steel grounding bolt welded to lid
M6 internal stainless steel grounding bolt welded to enclosure body
Fiber optic splice tray
Number4
Dimensions142 mm x 92 mm x 8 mm
Quantity of splice connections per tray12
Type of splicesfusion with 60 mm heatshrink protectors
Fiber optic splicing protection holders per tray2 for heatshrink splice protectors 60 mm, 6 splices each
Fiber optic cables min. bending radius35 mm
Fiber optic cables frequency range10 ... 10000 MHz
StandardsDIN 47662 and Telecom standards
Ambient conditions
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
Data for application in connection with hazardous areas
EU-type examination certificateCML 20 ATEX 3156X
BASEEFA 14 ATEX 0368U
MarkingEx-Hexagon II 2 GD
Ex op pr IIC T* Gb
Ex tb IIIC T** °C Db
T5/T95 °C @ Ta +55 °C
T6/T80 °C @ Ta +40 °C
International approvals
IECEx approvalIECEx CML 20.0094X
IECEx BAS 14.0169U
UKCA approvalCML 21 UKEX 3892X
Further approvalsfurther on request
Conformity
Degree of protectionEN60529
CE marking0102
UKCA marking2503
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027180502
ECLASS 12.027180502
ECLASS 11.027180502
ECLASS 10.0.127180502
ECLASS 9.027180502
ECLASS 8.027180502
ECLASS 5.127180502
ETIM 9.0EC002503
ETIM 8.0EC002503
ETIM 7.0EC002503
ETIM 6.0EC002503
ETIM 5.0EC002713
UNSPSC 12.139121314

Details: SR.TFO.26.26.16.B.0-S0004

Product Documentation: SR.TFO.26.26.16.B.0-S0004

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Fiber Optic Splice BoxENGPDF310 KB
Brief Instructions - Terminal Boxes Series SR.TJ* and SR.TB*ENGPDF337 KB

Approvals: SR.TFO.26.26.16.B.0-S0004

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
ATEX CertificateCML 20ATEX3156XALLPDF139 KB
IECEx Certificate of ConformityIECEx CML 20.0094XALLLINK---
Sira ATEXBaseefa 14 ATEX 0368UALLPDF2467 KB
Sira IECEx Certificate of ConformityIECEx BAS 14.0169UALLLINK---
UK-Type Examination CertificateCML 21UKEX3892XALLPDF158 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5639ALLPDF267 KB
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-7255ALLPDF305 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6982ALLPDF255 KB