Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Adapter M12 x 1 on Sub-D SUBD9-W-CAN+TR-V15S/V15

SUBD9-W-CAN+TR-V15S/V15
  • Plug & Play connection of CAN bus network components
  • Transmission rate CAN bus up to 12 MBit/s
  • Integrated, switchable bus terminal resistor
  • All-round shielding (360°) for full EMC protection
  • Degree of protection IP20

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SUBD9-W-CAN+TR-V15S/V15

Product Description
Adapter Sub-D straight 9-pin to M12 plug / M12 socket straight A-coded 4-pin
General specifications
Connector 1
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Connector 2
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Connector 3
Connectionsocket
Construction typeSub-D
Stylestraight
Lockingscrew connection
Number of pins9
Electrical specifications
Operating voltage24 V DC
Operating currentmax. 4 A
Conformity
Degree of protectionEN 60529
Fieldbus standardCAN bus 12 MBit/s
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Connector Sub-D : IEC 807-2
Ambient conditions
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 75 % at 25 °C non-condensing
Pollution degree2
Mechanical specifications
Plug connector
Mating cyclesmin. 200
Connector 1
Tightening torque0.6 Nm
Connector 2
Tightening torque0.6 Nm
Connector 3
Tightening torque0.3 Nm
Loosening protectionscrews UNC 4-40
Degree of protectionIP20
Mass94.56 g
Material
Plug connector
BodyZn alloy
General information
NoteSwitchable terminal resistor according to CAN bus specification

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: SUBD9-W-CAN+TR-V15S/V15

Product Documentation: SUBD9-W-CAN+TR-V15S/V15

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF193 KB

Design / Simulation: SUBD9-W-CAN+TR-V15S/V15

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP5139 KB

Associated Products: SUBD9-W-CAN+TR-V15S/V15

Kit
695.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

CAN/USB configuration kit containing CAN/USB converter, power supply and adapter/connection cablesfa