Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Y connection cable V19-G/V1-G-0,3M-T-DT6P-G-R2000

V19-G/V1-G-0,3M-T-DT6P-G-R2000
  • Suitable for drag chains and abrasion resistant
  • Degree of protection IP68
  • Resistant to microbes and hydrolysis
  • Oil resistant
  • Halogen-free
  • Snap locking
  • Immunity to vibration, with mechanical latching
  • Knurled nut suitable for tool assembly

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V19-G/V1-G-0,3M-T-DT6P-G-R2000

Product Description
Y connection cable Deutsch plug straight 6-pin to M12 socket 8-pin / M12 socket 4-pin, straight A-coded, 2x PUR cable black, drag chain suitable
General specifications
Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins8
CodingA-coded
Connector 2
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 3
Connectionplug
Construction typeDeutsch connectors
Stylestraight
Lockingsnap locking
Number of pins6
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 4 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityUL 1581; DIN EN 60332-2-2
Halogen-freeDIN VDE 0472-815 / DIN EN 50267-2-1
Ambient conditions
Ambient temperature
Connector 1-40 ... 90 °C (-40 ... 194 °F)
Connector 2-40 ... 90 °C (-40 ... 194 °F)
Connector 3-40 ... 125 °C (-40 ... 257 °F)
Cable, fixed-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Mechanical specifications
Connector 1
Tightening torque0.6 Nm
Loosening protectionavailable
Mating cyclesmin. 100
Degree of protectionIP67 / IP68 / IP69
Connector 2
Tightening torque0.6 Nm
Loosening protectionavailable
Mating cyclesmin. 100
Degree of protectionIP67 / IP68 / IP69
Connector 3
Loosening protectionavailable
Degree of protectionIP68
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter4.8 mm
Bending radius> 10 x cable diameter, moving
> 5 x cable diameter, fixed
Sheath stripping forcemax. 50 N / 300 mm
Sheath colorblack (similar to RAL 7021)
Number of cores4
Core cross section0.5 mm2 / 0.34 mm2
Cores colorCore 1: blue
Core 2: brown
Core 3: black
Core 4: white
Core 5: brown
Core 6: white
Core construction28 x 0.15 mm / 42 x 0.1 mm ∅
LengthL1 = 0.3 m
L2 = 0.3 m
Drag chain suitability
Drag chain cyclesmin. 2000000
Motion velocitymax. 3 m/s
Traverse distancemax. 5 m
Accelerationmax. 5 m/s2
Mass63.95 g
Material
Halogen-freeyes
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfaceAu
FlammabilityV-2
Connector 2
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfaceAu
FlammabilityV-2
Connector 3
BodyPA, black
Contact surfaceNi
FlammabilityV-2
Cable
SheathingPUR based on polyether
Core insulationPP
UV resistanceyes
Chemical resistancegood
Oil resistanceyes
Cooling lubricant resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT2

Classifications

SystemClasscode
ECLASS 13.027440106
ECLASS 12.027440106
ECLASS 11.027440112
ECLASS 10.0.127440112
ECLASS 9.027440106
ECLASS 8.027440312
ECLASS 5.127279201
ETIM 9.0EC002585
ETIM 8.0EC002585
ETIM 7.0EC002585
ETIM 6.0EC002585
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V19-G/V1-G-0,3M-T-DT6P-G-R2000

Design / Simulation: V19-G/V1-G-0,3M-T-DT6P-G-R2000

Language Selection:
CADLanguageFile TypeFile Size
3-D model, 8-pin M12 socket, straight / 3-D-Modell M12-Buchse, gerade, 8-poligALLSTP1661 KB
CAD 3-D additional / CAD 3-D additionalALLSTP1284 KB
CAD Portal / CAD PortalALLLINK---