Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Y connection cable V3-GR-0,3M-PVC-TEE-0,1M-V3S-GR

V3-GR-0,3M-PVC-TEE-0,1M-V3S-GR
  • Easy merging of two signals at a single M8 slot
  • Snap locking

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V3-GR-0,3M-PVC-TEE-0,1M-V3S-GR

Product Description
Y connection cable M8 plug snap-lock straight A-coded 3-pin to 2x M8 socket snap-lock straight A-coded 3-pin, PVC cable grey
General specifications
Connector 1
Connectionplug
Construction typeM8
Stylestraight
Lockingsnap locking
Number of pins3
CodingA-coded
Connector 2
Connectionsocket
Construction typeM8
Stylestraight
Lockingsnap locking
Number of pins3
CodingA-coded
Connector 3
Connectionsocket
Construction typeM8
Stylestraight
Lockingsnap locking
Number of pins3
CodingA-coded
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 3 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
Ambient conditions
Ambient temperature
Plug connector-25 ... 90 °C (-13 ... 194 °F)
Cable, fixed installation-40 ... 70 °C (-40 ... 158 °F)
Cable, flexing-5 ... 70 °C (23 ... 158 °F)
Pollution degree3
Mechanical specifications
Plug connector
Mating cyclesmin. 100
Degree of protectionIP65
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.3 mm
Bending radius> 15 x cable diameter, movable installation
> 10 x cable diameter, fixed installation
Sheath stripping forcemax. 80 N / 300 mm
Sheath colorgrey (similar to RAL 7001)
Number of cores3
Core cross section0.25 mm2
Cores colorCore 1: brown
Core 3: blue
Core 4: black
Core construction14 x 0.15 mm ∅
LengthL1 = 300 mm
L2 = 300 mm
L3 = 150 mm
Cable codeLi YY 3 x 0,25
Mass35.56 g
Material
Plug connector
BodyPUR, black
Contact surfaceAu
FlammabilityV-2
Cable
SheathingPVC
Core insulationPVC
Flammabilityflame-resistant

Classifications

SystemClasscode
ECLASS 13.027440106
ECLASS 12.027440106
ECLASS 11.027440112
ECLASS 10.0.127440112
ECLASS 9.027440106
ECLASS 8.027440312
ECLASS 5.127279201
ETIM 9.0EC002585
ETIM 8.0EC002585
ETIM 7.0EC002585
ETIM 6.0EC002585
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V3-GR-0,3M-PVC-TEE-0,1M-V3S-GR

Design / Simulation: V3-GR-0,3M-PVC-TEE-0,1M-V3S-GR

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP5200 KB
CAD Portal / CAD PortalALLLINK---

Approvals: V3-GR-0,3M-PVC-TEE-0,1M-V3S-GR

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5259ALLPDF108 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6898ALLPDF108 KB