Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Y connection cable M8 plug snap-lock straight A-coded 3-pin to 2x M8 socket snap-lock straight A-coded 3-pin, PVC cable grey |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | plug | |
Construction type | M8 | |
Style | straight | |
Locking | snap locking | |
Number of pins | 3 | |
Coding | A-coded | |
Connector 2 | ||
Connection | socket | |
Construction type | M8 | |
Style | straight | |
Locking | snap locking | |
Number of pins | 3 | |
Coding | A-coded | |
Connector 3 | ||
Connection | socket | |
Construction type | M8 | |
Style | straight | |
Locking | snap locking | |
Number of pins | 3 | |
Coding | A-coded | |
Electrical specifications | ||
Operating voltage | max. 48 V AC / 60 V DC | |
Operating current | max. 3 A | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M8 x 1 : IEC 61076-2-104 | |
Ambient conditions | ||
Ambient temperature | ||
Plug connector | -25 ... 90 °C (-13 ... 194 °F) | |
Cable, fixed | -40 ... 70 °C (-40 ... 158 °F) | |
Cable, flexing | -5 ... 70 °C (23 ... 158 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Plug connector | ||
Mating cycles | min. 100 | |
Degree of protection | IP65 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 | |
Sheath diameter | 4.3 mm | |
Bending radius | > 15 x cable diameter, moving > 10 x cable diameter, fixed |
|
Sheath stripping force | max. 80 N / 300 mm | |
Sheath color | grey (similar to RAL 7001) | |
Number of cores | 3 | |
Core cross section | 0.25 mm2 | |
Cores color | Core 1: brown Core 3: blue Core 4: black |
|
Core construction | 14 x 0.15 mm ∅ | |
Length | L1 = 300 mm L2 = 300 mm L3 = 300 mm |
|
Cable code | Li YY 3 x 0,25 | |
Mass | 40 g | |
Material | ||
Plug connector | ||
Body | PUR, black | |
Contact surface | Au | |
Flammability | V-2 | |
Cable | ||
Sheathing | PVC | |
Core insulation | PVC | |
Flammability | flame-resistant |
System | Classcode |
---|---|
ECLASS 13.0 | 27440106 |
ECLASS 12.0 | 27440106 |
ECLASS 11.0 | 27440112 |
ECLASS 10.0.1 | 27440112 |
ECLASS 9.0 | 27440106 |
ECLASS 8.0 | 27440312 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC002585 |
ETIM 8.0 | EC002585 |
ETIM 7.0 | EC002585 |
ETIM 6.0 | EC002585 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 5200 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5259 | ALL | 108 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6898 | ALL | 108 KB |