Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Y-Splitter M8 plug snap-lock 4-pin to 2x M8 socket snap-lock 4-pin, UL approved |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | socket | |
Construction type | M8 | |
Style | straight | |
Locking | snap locking | |
Number of pins | 4 | |
Coding | A-coded | |
Connector 2 | ||
Connection | socket | |
Construction type | M8 | |
Style | straight | |
Locking | snap locking | |
Number of pins | 4 | |
Coding | A-coded | |
Connector 3 | ||
Connection | plug | |
Construction type | M8 | |
Style | straight | |
Locking | snap locking | |
Number of pins | 4 | |
Coding | A-coded | |
Electrical specifications | ||
Operating voltage | max. 30 V AC/DC | |
Operating current | max. 3 A | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M8 x 1 : IEC 61076-2-104 | |
Flammability | IEC 60332-1-2 | |
Approvals and certificates | ||
UL File Number | E231213 | |
Ambient conditions | ||
Ambient temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Plug connector | ||
Mating cycles | min. 100 | |
Degree of protection | IP65 | |
Mass | 9.46 g | |
Material | ||
Plug connector | ||
Body | TPU, black | |
Contact surface | Au | |
Flammability | V-0 |
System | Classcode |
---|---|
ECLASS 13.0 | 27440106 |
ECLASS 12.0 | 27440106 |
ECLASS 11.0 | 27440106 |
ECLASS 10.0.1 | 27440106 |
ECLASS 9.0 | 27440106 |
ECLASS 8.0 | 27440312 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003558 |
ETIM 8.0 | EC002925 |
ETIM 7.0 | EC002925 |
ETIM 6.0 | EC002925 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2027 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 43 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL | CoC E231213 | ALL | 419 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5234 | ALL | 108 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6894 | ALL | 108 KB |